text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
85 Products found
USB Memory 512MB
779213
GTIN: 4046548083859
USB memory, 512 MB, for PNOZ m B1, base unit PNOZmulti 2.

On request
Chipcard 1 piece 32kB
779211
GTIN: 4046548009057
PNOZmulti chip card, 1 piece, 32 kB.

On request
PNOZ mo4p Set plug in screw terminals
793536
GTIN: 4046548007787
Plug-in screw terminals, PNOZ mo4p, PNOZ mo5p, 1 set.

On request
PNOZ mi1p/mi2p/mo1p screw terminals
793400
GTIN: 4046548007800
1 set of plug-in screw terminals, PNOZ mi1p, PNOZ mi2p, PNOZ mo1p, PNOZ mo3p, PNOZ ml1p.

On request
PNOZ mc1p Set plug in screw terminals
793700
GTIN: 4046548007756
Plug-in screw terminals, PNOZ mc1p, PNOZ ma1p, 1 set.

On request
PSS Conv USB / RS 232
305160
GTIN: 4046548020106
Adapter for implementing the USB interface on RS232.

On request
Set4 Spring Terminals
751016
GTIN: 4046548083873
Set of spring-loaded terminals for PNOZ m B1, base unit, smallcontrollers PNOZmulti 2.

On request
PNOZms1p Set spring loaded terminals
783800
GTIN: 4046548008937
Spring-loaded terminals, PNOZ ms1p, PNOZm2p, 1 set.

On request
PNOZmulti Chipcard Set  10 piece 8KB
779200
GTIN: 4046548009071
PNOZmulti chip card, set 10 pieces, 8 kB.

On request
PNOZ mc1p Set spring loaded terminals
783700
GTIN: 4046548008944
Spring-loaded terminals, PNOZ mc1p, PNOZ ma1p, 1 set.

On request
PNOZmulti Chipcard Holder (Sparepart)
779240
Bracket for chip card, for PNOZmulti, PSSu H PN, PSSu WR, PSSu WB.

On request
PNOZmulti Seal 12 pieces
779250
GTIN: 4046548009019
Label for chip card, small controllers PNOZmulti, 12 pieces.

On request
PNOZ mo2p Set spring loaded terminals
783520
GTIN: 4046548008975
Spring-loaded terminals, PNOZ mo2p, 1 set.

On request
PNOZ msi1Bp Adapter Si/He 25/25 5,0m
773839
GTIN: 4046548058161
Adapter for PNOZ ms1p / PNOZ ms2p for Siemens/Heidenhain encoder,25-pin, 5 m, cable outlet right-hand side, for Siemens Heidenhain.

On request
PNOZ msi1Bp Adapter Si/He 25/25 2,5m
773841
GTIN: 4046548048414
Adapter for PNOZ ms1p / PNOZ ms2p for Siemens/Heidenhain encoder,25-pin, 2.5 m, cable outlet right-hand side, for Siemens Heidenhain.

On request
PNOZ msi1Ap Adapter Si/He 25/25 2,5m
773840
GTIN: 4046548048407
Adapter for PNOZ ms1p / PNOZ ms2p for Siemens/Heidenhain encoder, 2.5 m.

On request
PNOZ msi3Ap Adapter Si/He 15/15 2,5m
773842
GTIN: 4046548048421
Adapter for PNOZ ms1p / PNOZ ms2p for Siemens/Heidenhain encoder,15-pin, 2.5 m, cable outlet left-hand side for Siemens Heidenhain.

On request
PNOZ msi11p Adapter Cable 1,5m
773855
GTIN: 4046548001532
Adapter cable speed monitor, RJ45 connector and open end, for PNOZ msXp and PNOZ s30, 1.5 m.

On request
PNOZ msi5p Adapter Bos/Rex 15/15 2,5m
773857
GTIN: 4046548001518
Adapter cable speed monitor, RJ45 connector and 15-pin encoder connection, for PNOZ msXp and PNOZ s30, 2.5 m, for Bosch Rexroth.

On request
PNOZ msi S25
773872
GTIN: 4046548043761
Universal adapter, 25-pin D-Sub, for PNOZ msXp, PNOZ s30, PNOZmulti 2 speed monitor and PSS motion monitoring.

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use