Ostfildern, 7 Oct 2025

New product versions for the safety gate system PSENmgate from Pilz – a wealth of options for more flexible gate safeguarding

For the safety gate system PSENmgate from Pilz, additional product versions are now available: A new version for more operating functions and another with optimised wiring for faster installation. A door handle module specifically for swing gates also adds to the system. PSENmgate scores points through greater ease of operation and more flexible installation. The new versions of the safety gate system thus include additional application areas – e.g. for packaging technology, in machine construction or for robot applications.

PSENmgate thus offers new possibilities for implementing customised safety concepts for access guarding.

Greater ease of operation for more comprehensive applications
A new version of PSENmgate with a longer housing has space for more control elements, such as pushbuttons, illuminated buttons or key switches. It is ideal for applications that require comprehensive operating functions at the safety gate. On top of that: In addition to the four buttons, this product version also offers an integrated emergency stop as well as the option of an escape release.

Optimise cable routing
There are also versions with a cable outlet that is routed upwards, through which they can be adapted to the respective machine environment. They can thus be integrated flexibly into existing plants. At the same time, this version simplifies the wiring and therefore the assembly. This leads to optimised cable routing and shorter times for installation. Users benefit from faster commissioning of safety gate safeguards on machinery. Thanks to the coded actuator, there is also a high level of manipulation protection.

In addition to the existing door handles for sliding gates, the safety gate system now includes a new door handle version: The new door handle has been optimised specifically for swing gates and comes in two different sizes, allowing for flexible installation. Users are thus offered an individually adaptable solution for swing doors thanks to the combination of the safety gate system PSENmgate and the door handle.

For the safety gate system PSENmgate from Pilz, additional product versions are now available. These make it possible to implement customised safety concepts for access guarding and cover additional application areas. (Photo: © Pilz GmbH & Co. KG)
For the safety gate system PSENmgate from Pilz, additional product versions are now available. These make it possible to implement customised safety concepts for access guarding and cover additional application areas. (Photo: © Pilz GmbH & Co. KG)

For the safety gate system PSENmgate from Pilz, additional product versions are now available. These make it possible to implement customised safety concepts for access guarding and cover additional application areas. (Photo: © Pilz GmbH & Co. KG)

Top
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Wagramer Straße 19
1220 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: [email protected]

Pressekontakt

Telephone: +43 1 7986263-56
E-Mail: [email protected]

Open contact form
Telephone:+43 1 7986263-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field