Safety gate system PSENmgate

Dual function – Space saving and versatile.

The integrated system for safety gate monitoring

Product picture, safety gate system PSENmgate

The safety gate system PSENmgate offers two functions integrated within one system: safe guard locking combined with compatible control elements. And that’s in just one product!

Benefit from the high flexibility of the safety gate system! Various control elements are possible, such as pushbuttons, key switches and illuminated pushbuttons, as well as emergency stop and escape release. Suitable handles are also available. A versatile solution for your safety gates!

The optimised safety gate system PSENmgate – extremely compact and versatile.

Pilz safety gate monitoring systems have proven themselves in many applications in harsh working environments. The newly optimised generation PSENmgate now offers even more advantages. Because PSENmgate combines the proven safety locking device PSENmlock with the control elements of the pushbutton unit PITgatebox in just one product! In comparison with its predecessor PSENsgate, PSENmgate is 43 % smaller, thus saving important space on your machine.

 

Product picture, safety gate system

Type diversity for a wide application range

Product group PSENmgate

Need several operating functions directly on your safety gate? Installation situation on your plant requires upward cable routing? The PSENmgate version with long housing offers four integrated control elements and an emergency stop. This means that numerous control functions can be implemented with ease. What’s more, with the short and long housing versions, you can choose whether the cable outlet should be upward or downward.

  • Flexible versions: Choose between upward or downward cable outlet – to suit the installation situation.
  • Efficient integration: Optimised cable routing simplifies wiring and reduces installation times.
  • More functionality: Greater ease of use increases user-friendliness and safety.

Fast, simple installation – Your benefits

  • Saves time: One integrated system simplifies installation and commissioning
  • Saves space: Compact design of just 40x65x238 mm (long housing 40x94x327 mm)
  • Greater ease of use: Wide range of configuration options (e.g. pushbuttons, key switches, illuminated pushbuttons, E-STOP, escape release, handle), upward/downward cable outlet
  • Energy-efficient system for reduced power consumption
An image of two products on a white background

Features of the safety gate system PSENmgate

  • Safety gate monitoring, safe guard locking and control elements in one system: One housing, one plug-in connector
  • Ideal for all types of safety gate, including with series connection: Personnel protection up to PL e, Cat. 4 (EN ISO 13849-1)
  • Highest level of manipulation protection guarantees a seamless production process
  • User-friendly diagnostics with 4 LEDs and diagnostic output
  • Robust, safe system: Holding force of up to 7500 N and monitoring of bolt breakage
  • Protection class: IP65

Safety gate guarding with PSENmgate

The safety gate system PSENmgate can be used anywhere that you need safe guard locking with control elements. PSENmgate is flexible to use on accessible safety gates, as well as covers and flaps. For example, the safety gate system PSENmgate enables safe guard locking of accessible safety gates on a robot cell. Several safety gates can also be connected quickly and simply in series – with minimal wiring.

Application photo, safety gate monitoring with PSENmgate

Our product range: Safety gate systems PSENmgate

PSENmgate – Safety gate system

Space-saving and versatile – The integrated system for safety gate guarding combines the proven safety locking device PSENmlock with the control elements of the pushbutton unit PITgatebox in just one product!
Top
Pilz Österreich

Pilz Ges.m.b.H. Sichere Automation
Wagramer Straße 19
1220 Wien
Österreich

Telephone: +43 1 7986263-0
E-Mail: [email protected]

Technischer Support

Telephone: +43 1 7986263-444
E-Mail: [email protected]

Open contact form
Telephone:+43 1 7986263-0
Mail: [email protected]

What can we do for you?


I understand that, unless I give my consent, any personal data collected will only be used for processing orders and dealing with my enquiries. Further information on data protection and contact details for our data protection officer are available here: Pilz data protection
Consent can be withdrawn at any time (E-Mail will suffice).

* Mandatory field