Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"570281","name":"PSEN hs kit1","price":"0.00","currency":"EUR","category":["A0100","A0100B0110","00106002217079","0010600221707980E8"]}
Actual product may vary
PSEN hs kit1
Product ID: 570281
Tool for setting the switching point on PSEN hs1.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
BG cCSAus |
Technical data
Environmental data
Ambient temperature | -25 - 70 °C |
Mechanical data
Height dimension | 10 mm |
Width dimension | 120 mm |
Depth dimension | 170 mm |
Net weight | 6 g |
Gross weight | 29 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85389099 |
UNSPSC 25 | 39122205 |
EAN-Code | 4046548062434 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272691 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EC002026 |
ETIM Reference Feature | EC000030 |
Volume | 0 |