text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PIT gb LLLP

Product ID: G1000030
PITgatebox (pushbutton unit), pre-assembled housing with control elements and E-STOP, 40 mm width, box with operating stop (2 NC) and 3 illuminated pushbuttons (1 NO each), connection 12-pin M12 conne...  More

Item

Save basket

Create a new order or get an individual offer

Select intended use

PITgatebox (pushbutton unit), pre-assembled housing with control elements and E-STOP, 40 mm width, box with operating stop (2 NC) and 3 illuminated pushbuttons (1 NO each), connection 12-pin M12 connector, IP65, incl. colour covers in colours GN, BU, RD, YE plus transparent

Approval CE  
UL/cUL  
UKCA  
EAC (Eurasian)  
Self-monitored nein  
Lamp LED  
Lamp colour weiß  
 
Supply voltage (V) 24  
24  
Type of supply voltage U1 DC  
Power consumption DC 12  
Min. contact current 1  
Number, pushbutton 3  
Number of pushbutton N/O 3  
Switch cap. p/b to standard EN 60947-5-1  
Contact material pushbutton Ag  
Release type emergency stop Drehentriegelung  
Switch cap. p/b to standard EN 60947-5-1  
Cont. mat. Pilz p/button Ag  
Ambient temperature -20  
60  
Climatic suitability standard EN 60068-2-78  
Humidity rating 93 % r. h. at 40 °C  
Vibration to standard ... EN 60947-5-2  
Acc. shock to standard1 30g  
Clearance & creepage dist. to EN 60947-1  
Overvoltage category III  
Pollution degree clear.&creep. 3  
Protection type, housing  
UL enclosure type Type 1  
Mounting position any  
Connection type M12, 12pol. male  
Housing material Zn  
Height dimension 293  
Width dimension 40  
Depth dimension 40  
Net weight 800  
Gross weight 1200  
 
WEEE classifikation (08/2018) 5 devices (feed size < 50cm)  
 
Harmonized System Code 85365019  
UNSPSC 25 39122205  
EAN-Code 4046548097900  
ECLASS version ECLASS-13  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000017  
ETIM Reference Feature EC000225  
Volume 0  
 

Optional accessories

PIT gb blind cover
PIT gb blind cover G1000010
PITgatebox blind plugs, IP65, (spare part), mounting hole: 22.3mm
PIT gb fixing spanner
PIT gb fixing spanner G1000012
PITgatebox fixing spanner for ring nut
PIT gb color cover wh s1
PIT gb color cover wh s1 G1000013
PITgatebox coloured discs for the illuminated pushbuttons, white, IECstart icon, pack of 10
PIT gb color cover wh s2
PIT gb color cover wh s2 G1000014
PITgatebox coloured discs for the illuminated pushbuttons, white, IEC ONicon, pack of 10
PIT gb color cover wh s3
PIT gb color cover wh s3 G1000015
PITgatebox coloured discs for the illuminated pushbuttons, white, IEC unlocking icon, pack of 10
PIT gb color cover wh s4
PIT gb color cover wh s4 G1000016
PITgatebox coloured discs for the illuminated pushbuttons, white, IEClocking icon, pack of 10
PIT gb color cover bl s5
PIT gb color cover bl s5 G1000017
PITgatebox coloured discs for the illuminated pushbuttons, blue, IECrequest icon, pack of 10
PIT gb color cover bl s6
PIT gb color cover bl s6 G1000018
PITgatebox coloured discs for the illuminated pushbuttons, blue, IECreset icon, pack of 10
PIT gb color cover bl s4
PIT gb color cover bl s4 G1000019
PITgatebox coloured discs for the illuminated pushbuttons, blue, IEClocking icon, pack of 10
PIT gb color covers
PIT gb color covers G1000009
PITgatebox coloured disks for the illuminated pushbuttons (spare part)

Installation accessories

PSEN op cable axial M12 12-pole 50m
PSEN op cable axial M12 12-pole 50m 631085
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 12-pin,socket straight M12, on open line end, A-coded, cable length: 50m
PSEN op cable axial M12 12-pole 30m
PSEN op cable axial M12 12-pole 30m 631084
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 12-pin,socket straight M12, on open line end, A-coded, cable length: 30m
PSEN op cable axial M12 12-pole 20m
PSEN op cable axial M12 12-pole 20m 631083
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 12-pin,socket straight M12, on open line end, A-coded, cable length: 20m
PSEN op cable axial M12 12-pole 10m
PSEN op cable axial M12 12-pole 10m 631082
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 12-pin,socket straight M12, on open line end, A-coded, cable length: 10m
PSEN op cable axial M12 12-pole 5m
PSEN op cable axial M12 12-pole 5m 631081
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 12-pin,socket straight M12, on open line end, A-coded, cable length: 5m
PSEN op cable axial M12 12-pole 3m
PSEN op cable axial M12 12-pole 3m 631080
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 12-pin,socket straight M12, on open line end, A-coded, cable length: 3m

Obligatory accessories

PSEN cable M12-12sf 50m
PSEN cable M12-12sf 50m 570356
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on open line end, A-coded, cable length: 50m
PSEN cable M12-12sf 20m
PSEN cable M12-12sf 20m 570354
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on open line end, A-coded, cable length: 20m
PSEN cable M12-12sf 30m
PSEN cable M12-12sf 30m 570355
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on open line end, A-coded, cable length: 30m
PSEN cable M12-12sf 5m
PSEN cable M12-12sf 5m 570352
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on open line end, A-coded, cable length: 5m
PSEN cable M12-12sf 10m
PSEN cable M12-12sf 10m 570353
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on open line end, A-coded, cable length: 10m
PSEN cable M12-12sf 2m
PSEN cable M12-12sf 2m 570350
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on open line end, A-coded, cable length: 2m
PSEN cable M12-12sf 3m
PSEN cable M12-12sf 3m 570351
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on open line end, A-coded, cable length: 3m