text.skipToContent text.skipToNavigation
Luk 

Pilz International



Indtast venligst land
Vælg dit land for at få nationalt indhold

PMC EZ501UDBBS7O097

Produktnummer: 8G000020
GTIN: 4046548106909
EZ-Servo motors: Mo = 4,70Nm; Io = 4,00A; UN = 400V; nN = 3000min-1; Jmot = 2,9kgcm2; Encoder EQI 1131-E3 EnDat 3.0 multiturn; without brake; Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alte...  Mere

Produkt under udfasning


Styk

Din pris

Kr.12,028.00

Gem indkøbskurv

Opret en ny bestilling eller få udarbejdet et individuelt tilbud.

Vælg tilsigtet brug

EZ-Servo motors: Mo = 4,70Nm; Io = 4,00A; UN = 400V; nN = 3000min-1; Jmot = 2,9kgcm2; Encoder EQI 1131-E3 EnDat 3.0 multiturn; without brake; Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

Godkendelse CE  
UKCA  
 
Kapslingsklasse, kabinet IP56  
Nettovægt 5000  g
Bruttovægt 6400  g
 
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS Version ECLASS-13  
ECLASS Reference Feature 27022602  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000034  
ETIM Reference Feature EC001851  
UNSPSC 25 39121021  
GTIN 4046548106909  
Volumen 0  dm3
Harmonized System Code 85015220  
Type af toldtarifnummer TARIC  
Brug af toldtariffens nummer Ausfuhr  
Einfuhr  
Mængde pr. pakkeenhed 1