Luk
Pilz International
Indtast venligst land
Vælg dit land for at få nationalt indhold
{"id":"8176330","name":"PMCprotego motor connector kit","price":"304.0","currency":"DKK","category":["A0800","A0800B0810","00107002267074","0010700226707480N8"]}
Som på fig.
PMCprotego motor connector kit
Produktnummer: 8176330
GTIN: 4046548057942
consisting of connector X9 and shielded terminal for devices up to 24
A.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
Produkt under udfasning
Styk
Din pris
Kr.304.00
Varen blev tilføjet til din indkøbskurv
Gem indkøbskurv
Opret en ny bestilling eller få udarbejdet et individuelt tilbud.
Vælg tilsigtet brug
consisting of connector X9 and shielded terminal for devices up to 24 A. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
Miljø
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Kommercielle data
| ECLASS Version | ECLASS-13 |
| ECLASS Reference Feature | 27023191 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002025 |
| UNSPSC 25 | 39121021 |
| GTIN | 4046548057942 |
| Volumen | 0 dm3 |
| Harmonized System Code | 85369010 |
| Type af toldtarifnummer | TARIC |
| Brug af toldtariffens nummer |
Ausfuhr
Einfuhr |
| Mængde pr. pakkeenhed | 1 |