您的意見將幫助本公司改善網路商店,為您的福利進行網路商店優化。感謝您抽出寶貴的時間支持我們。
1顆星:不滿意, 5顆星:很滿意
我們需要以下資料以便與您聯絡
您目前是在 全球Pilz皮爾磁 請選擇您的語言或國家
資料載入時,請等待
產品比較表
運動控制系統PMCprimo MC - 技術特色
若採用以控制器為基礎的PMCprimo MC控制系統,您可受益於開放性帶來的極高靈活度:這是大規模應用的最佳選擇!
Bus systeme standard: SafetyNet, CANopen, Profibus Communication EtherNet, USB Hardware CPU 1,3 GHz 3 Encoder inputs 16 digital inputs 16 digital outputs Software option: none
Bus systeme standard: SafetyNet, CANopen, Profibus Communication EtherNet, USB Hardware CPU 1,3 GHz 3 Encoder inputs 16 digital inputs 16 digital outputs Software option: dynamic curve calculation
Bus systeme standard: SafetyNet, CANopen, Profibus Communication EtherNet, USB Hardware CPU 1,3 GHz 3 Encoder inputs 16 digital inputs 16 digital outputs Software option: IEC 61131-3 -programming Path interpolation
Bus systeme standard: SafetyNet, CANopen, Profibus Communication EtherNet, USB Hardware CPU 1,3 GHz 3 Encoder inputs 16 digital inputs 16 digital outputs Software option: IEC 61131-3 -programming
Bus systeme standard: SafetyNet, CANopen, Profibus Communication EtherNet, USB Hardware CPU 1,3 GHz 3 Encoder inputs 16 digital inputs 16 digital outputs Software option: dynamic curve calculation IEC 61131-3 -programming Path interpolation
Bus systeme standard: SafetyNet, CANopen, Profibus Communication EtherNet, USB Hardware CPU 1,3 GHz 3 Encoder inputs 16 digital inputs 16 digital outputs Software option: dynamic curve calculation IEC 61131-3 -programming
電話號碼: +886 2 2570 0068 電子郵件: info@pilz.tw