比較 0
教學影片
台灣 | 中文(繁體)
您現在可比較 6 之 項產品

進階型安全光電PSENopt 4HA - 技術特色

進階類型4手部防護安全光電可在最高至PL e的應用中使用,亦適用於屏蔽、遮蔽及串接。

篩選
產品
產品料號
產品說明
選項
價格
數量/供貨情況

PSEN op4H-A-30-030/1

Safety light barrier type 4, PL e Hand protection (resolution 30 mm), protected field height 300 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

配件 比較 下載

PSEN op4H-A-30-045/1

Safety light barrier type 4, PL e Hand protection (resolution 30 mm), protected field height 450 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

配件 比較 下載

PSEN op4H-A-30-135/1

Safety light barrier type 4, PL e Hand protection (resolution 30 mm), protected field height 1350 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

配件 比較 下載

PSEN op4H-A-30-150/1

Safety light barrier type 4, PL e Hand protection (resolution 30 mm), protected field height 1500 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

配件 比較 下載

PSEN op4H-A-30-060/1

Safety light barrier type 4, PL e Hand protection (resolution 30 mm), protected field height 600 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

配件 比較 下載

PSEN op4H-A-30-105/1

Safety light barrier type 4, PL e Hand protection (resolution 30 mm), protected field height 1050 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

配件 比較 下載

PSEN op4H-A-30-075/1

Safety light barrier type 4, PL e Hand protection (resolution 30 mm), protected field height 750 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

配件 比較 下載

PSEN op4H-A-30-120/1

Safety light barrier type 4, PL e Hand protection (resolution 30 mm), protected field height 1200 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

配件 比較 下載

PSEN op4H-A-30-090/1

Safety light barrier type 4, PL e Hand protection (resolution 30 mm), protected field height 900 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

配件 比較 下載

PSEN op4H-A-30-165/1

Safety light barrier type 4, PL e Hand protection (resolution 30 mm), protected field height 1650 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

配件 比較 下載

PSEN op4H-A-30-180/1

Safety light barrier type 4, PL e Hand protection (resolution 30 mm), protected field height 1800 mm. Features: Muting, blanking, cascading, no dead zones, opt. Programming via software PSENopt Configurator. UB 24 V DC; connector M12, sender: 5-pol., receiver: Blanking 12-pol., muting 12-pol./5-pol. No pigtail cables are supplied with the unit, order no.: Sender: 631055, receiver blanking: 631056, receiver muting: 631057.

配件 比較 下載

下載

資料載入時,請等待

資料載入時,請等待

技術支援

電話號碼: +886 2 25681600
電子郵件: info@pilz.tw