text.skipToContent text.skipToNavigation
閉じる 

ピルツのグローバルサイト



各国のサイトへはこちらから(言語を選択ください)
各国のコンテンツが含まれたサイトが表示されます
12 個の商品が見つかりました
PMCprimo C2.0/C/C/7
680185
primo-motion-controller card for servo-drive-series PMCprotego D 01-72; Hardware-Option: CPU 1,3 GHz, Configurable CANop ...

価格要問合せ
PMCprimo C2.0/C/C/2
680180
primo-motion-controller card for servo-drive-series PMCprotego D 01-72; Hardware-Option: CPU 1,3 GHz, Configurable CANop ...

価格要問合せ
PMCprimo C2.0/C/C/3
680181
primo-motion-controller card for servo-drive-series PMCprotego D 01-72; Hardware-Option: CPU 1,3 GHz, Configurable CANop ...

価格要問合せ
PMCprimo C2.0/C/C/6
680184
サーボアンプシリーズPMCprotego D 01-72用Primoモーションコントロールカード、ハードウェアオプション: CPU1.3 GHz、コンフィグレーション可能なCANopen/Profibus、 ソフトウェアオプション: I ...

価格要問合せ
PMCprimo C2.0/C/C/5
680183
primo-motion-controller card for servo-drive-series PMCprotego D 01-72; Hardware-Option: CPU 1,3 GHz, Configurable CANop ...

価格要問合せ
PMCprimo C2.0/C/C/4
680182
primo-motion-controller card for servo-drive-series PMCprotego D 01-72 Hardware-Option: CPU 1,3 GHz Configurable CANop ...

価格要問合せ
PMCprimo C2.1/C/C/5
680193
motion control system as a card with housing; hardware option: CPU 1,3 GHz, configurable CANopen/Profibus; software opti ...

価格要問合せ
PMCprimo C2.1/C/C/2
680190
motion control system as a card with housing; hardware option: CPU 1,3 GHz, configurable CANopen/Profibus; software opti ...

価格要問合せ
PMCprimo C2.1/C/C/4
680192
motion control system as a card with housing; hardware option: CPU 1,3 GHz, configurable CANopen/Profibus; software opti ...

価格要問合せ
PMCprimo C2.1/C/C/7
680195
motion control system as a card with housing; hardware option: CPU 1,3 GHz, configurable CANopen/Profibus; software opti ...

価格要問合せ
PMCprimo C2.1/C/C/6
680194
motion control system as a card with housing; hardware option: CPU 1,3 GHz, configurable CANopen/Profibus; software opti ...

価格要問合せ
PMCprimo C2.1/C/C/3
680191
motion control system as a card with housing; hardware option: CPU 1,3 GHz, configurable CANopen/Profibus; software opti ...

価格要問合せ

ご選択ください​

新規ご注文の作成 または お見積依頼の作成

使用目的を選択してください