text.skipToContent text.skipToNavigation
关闭 

您在国际Pilz网站上



请输入国家
选择您所在的国家/地区,以获取国内内容
找到 12 个产品
PMCprimo C2.0/C/C/7
680185
primo-motion-controller card for servo-drive-series PMCprotego D 01-72; Hardware-Option: CPU 1,3 GHz, Configurable CANop ...

根据要求
PMCprimo C2.0/C/C/2
680180
primo-motion-controller card for servo-drive-series PMCprotego D 01-72; Hardware-Option: CPU 1,3 GHz, Configurable CANop ...

根据要求
PMCprimo C2.0/C/C/3
680181
primo-motion-controller card for servo-drive-series PMCprotego D 01-72; Hardware-Option: CPU 1,3 GHz, Configurable CANop ...

根据要求
PMCprimo C2.0/C/C/6
680184
Primo运动控制卡用于PMCprotego D 01-72系列伺服放大器;硬件选项:CPU 1.3 Ghz,configurable可配置CANopen/Profibus; 软件选项:IEC 61131-3编程/ EtherCAT, 路径 ...

根据要求
PMCprimo C2.0/C/C/5
680183
primo-motion-controller card for servo-drive-series PMCprotego D 01-72; Hardware-Option: CPU 1,3 GHz, Configurable CANop ...

根据要求
PMCprimo C2.0/C/C/4
680182
primo-motion-controller card for servo-drive-series PMCprotego D 01-72 Hardware-Option: CPU 1,3 GHz Configurable CANop ...

根据要求
PMCprimo C2.1/C/C/5
680193
motion control system as a card with housing; hardware option: CPU 1,3 GHz, configurable CANopen/Profibus; software opti ...

根据要求
PMCprimo C2.1/C/C/2
680190
motion control system as a card with housing; hardware option: CPU 1,3 GHz, configurable CANopen/Profibus; software opti ...

根据要求
PMCprimo C2.1/C/C/4
680192
motion control system as a card with housing; hardware option: CPU 1,3 GHz, configurable CANopen/Profibus; software opti ...

根据要求
PMCprimo C2.1/C/C/7
680195
motion control system as a card with housing; hardware option: CPU 1,3 GHz, configurable CANopen/Profibus; software opti ...

根据要求
PMCprimo C2.1/C/C/6
680194
motion control system as a card with housing; hardware option: CPU 1,3 GHz, configurable CANopen/Profibus; software opti ...

根据要求
PMCprimo C2.1/C/C/3
680191
motion control system as a card with housing; hardware option: CPU 1,3 GHz, configurable CANopen/Profibus; software opti ...

根据要求

保存购物车

建立新的订单 或 安排单独报价

选择预期用途