Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8169278","name":"PMCprimo 16+.00/0/1/0/2","price":"0.00","currency":"EUR","category":null}
PMCprimo 16+.00/0/1/0/2
Product ID: 8169278
Controller-based Motion Control system Standard bus systems: Ethernet,
Modbus and 2 x CANopen, Hardware option: 2-CAN expansion card.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
Approval | CE |
Technical data
Electrical data
Purpose of U1 | Module supply |
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Purpose of U2 | Periphery supply |
Supply voltage 2 (V) | 24 V |
Type of supply voltage U2 | DC |
Analog inputs
Number of analogue inputs | 2 |
Type of analogue inputs | Voltage |
Resolution of analogue inputs | 12 Bit |
Inputs
Number of digital inputs | 16 |
U input to EN 61131-2 Type 1 | 24 V DC |
Analogue outputs
Number of analogue outputs | 2 |
Type of analogue outputs | Voltage |
Resolution, analogue outputs | 12 Bit |
CANopen interface
Number of CANopen interfaces | 4 |
Number of Ethernet interfaces | 1 |
Serial interface
Number of RS 232 interfaces | 1 |
MODBUS
Number of MODBUS interfaces | 1 |
Mechanical data
Height dimension | 280 mm |
Width dimension | 64 mm |
Depth dimension | 181 mm |
Net weight | 2000 g |
Gross weight | 2100 g |