Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"772033","name":"PNOZ mmc4p DN","price":"0.00","currency":"EUR","category":["A0300","A0300B0320","00101002057109","0010100205710980NW"]}
Actual product may vary
PNOZ mmc4p DN
Product ID: 772033
Configurable compact controllers PNOZmulti Mini, fieldbus module,
DeviceNet.
Please note that the housing colour has changed temporarily. This does not adversely affect functionality.
Further information is available at Sales Information – 229402 .
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA cULus Listed EAC (Eurasian) |
Technical data
Electrical data
Purpose of U1 | Module supply |
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 1.5 W |
Fieldbus interface
Fieldbus interface | DeviceNet |
Fieldbus device type | Slave |
Perm. fieldbus station address | 0 ... 63d |
Selectable transmission rates |
500 kBit/s
250 kBit/s 125 kBit/s |
Connection fieldbus | 5-pin Combicon plug-in connect |
Galv. isolation fieldbus | Yes |
Environmental data
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | 0 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard |
EN 60068-2-30
EN 60068-2-78 |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
Perm. operating height ASL | 2000 m |
EMC to standard ... | EN 61131-2 |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 15g |
Clearance & creepage dist. to | EN 61131-2 |
Overvoltage category | II |
Pollution degree clear.&creep. | 2 |
Protection type standard | EN 60529 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Potential separation
Potential isolation 1 between | Fieldbus and module |
Type of potential isolation 1 | Functional insulation |
Mechanical data
Mounting position | horizontal on top hat rail |
DIN-rail dimensions | 35 x 7.5 EN 50022 |
Housing material lower section | PC |
Housing material front plate | PC |
Housing material upper part | PC |
Connection terminal |
Spring-loaded terminal
Screw terminal |
Flex. cond. c/s AWG info | 24 - 12 AWG |
Height dimension | 100 mm |
Width dimension | 22.5 mm |
Depth dimension | 110 mm |
Net weight | 95 g |
Gross weight | 110 g |
Environment
RoHS conformity | yes |
REACh compliance | Contains no SVHC substances |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85176200 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548068009 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242208 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC001423 |
Volume | 0.345 |
Optional accessories
PNOZ s terminator plug ( 10 pieces)
750010
Terminator PNOZsigma or PNOZsigma expansion, PU = 10 pieces.
PNOZ s connector (10 pieces)
750020
Connector for connecting a PNOZsigma base unit to a PNOZsigma
expansion module, PU = 10 pcs.