You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
PNOZ yh1 2DI 24VDC
Save basket
Create a new order or get an individual offer
Select intended use
The documents can be requested free of charge as a printed version at any time from:
Pilz GmbH & Co. KG Felix-Wankel-Str. 2 73760 Ostfildern Tel.: +49 711 3409-222 Email: [email protected]
| Product number | 2A000002 |
| Serial number | 1024066 |
| Manufacturer | Pilz GmbH & Co. KG Felix-Wankel-Straße 2 73760 Ostfildern, Germany |
| Country of origin | Germany |
| GTIN code | 4046548087819 |
| Customs tariff number | 85364900 |
| Production date | 2025-10-29 |
| Firmware version | 04.00 |
| Hardware version | 01.02 |
| Revision status | 10 |
Head module for the modular safety relay myPNOZ, communication with expansion modules, supply voltage for myPNOZ, 1 input function, 2 test pulse outputs for detection of shorts acrosscontacts and short circuits, 1 signal output, 1 rotary switch for selecting the functions, 1 rotary switch for setting the start type and test pulse evaluation, LED display
| Approval |
CE
CCC UKCA cULus Listed TÜV EAC (Eurasian) |
| Purpose of U1 | Versorgung des Systems |
| Supply voltage (V) | 24 |
| Type of supply voltage U1 | DC |
| Number of digital inputs | 2 |
| U input to EN 61131-2 Type 1 | 24 V DC |
| Potential isolation input | No |
| Number of test pulse outputs | 2 |
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature | -20 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard | EN 60068-2-78 |
| Condensation permitted? | unzulässig |
| Perm. operating height ASL | 5000 m |
| EMC to standard ... |
EN 60947-5-1
EN IEC 61000-6-4 EN 61326-3-1 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 15g |
| Clearance & creepage dist. to | EN 60947-5-1 |
| Overvoltage category | III |
| Pollution degree clear.&creep. | 2 |
| Protection type standard | EN 60529 |
| Protection type, mounting | IP54 |
| Protection type, housing | IP20 |
| Terminal protection type | IP20 |
| Simultaneity input circuit | ∞ |
| Mounting position | beliebig |
| DIN-rail dimensions | 35 x 7,5 EN/IEC 60715 |
| Housing material lower section | PC |
| Housing material upper part | PC |
| Connection terminal |
Federkraftklemme
Schraubklemme |
| Terminal style | steckbar |
| Flex. cond. c/s AWG info | 24 - 12 AWG |
| Height dimension | 98 |
| Width dimension | 17.5 |
| Depth dimension | 121 |
| Net weight | 86 |
| Gross weight | 140 |
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. |
34
7a 6c 7c I |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances |
Lead
Lead oxide |
| %-part of the pollutant | > 0,1 |
| CAS No. |
7439-92-1
1317-36-8 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27371819 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000019 |
| ETIM Reference Feature | EC001449 |
| UNSPSC 25 | 46171620 |
| GTIN | 4046548087819 |
| Volume | 1.019 dm3 |
| Harmonized System Code | 85364900 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Obligatory accessories