text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSEN sl restart interlock (padlock)

Product ID: 570552
Mechanical add-on module, suitable for the safety guard locking devices PSENslock and PSENslock2, for use as restart interlock, to safeguard work carried out in the danger zone of a machine that is sh...  More

Item

Save basket

Create a new order or get an individual offer

Select intended use

Mechanical add-on module, suitable for the safety guard locking devices PSENslock and PSENslock2, for use as restart interlock, to safeguard work carried out in the danger zone of a machine that is shut down, option to attach up to two attach up to twopadlocks for security.

Approval -  
 
Lever arm material Stainless steel 1.4301  
Side section material Aluminium  
Torque+tolerance screws 5.5 Nm +/-0.5 Nm  
Net weight 200  g
Gross weight 280  g
 
WEEE classification (08/2018) 0 not relevant  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27273792  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC003015  
UNSPSC 25 39122205  
GTIN 4046548073966  
Volume 0  dm3
Harmonized System Code 85389099  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1