text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
9 Products found
PSEN rs spring 300
570311
GTIN: 4046548062847
Rope pull spring for max. 300 N spring force.

On request
PSEN rs spring 175
570310
GTIN: 4046548062830
Rope pull spring for max. 175 N spring force.

On request
PSEN rs pulley 75
570312
GTIN: 4046548062854
Deflection pulley 75 mm diameter.

On request
PSEN rs pulley flex
570313
GTIN: 4046548062861
Pulley block, rotatable.

On request
PSEN rs rope d3/d4 50m
570314
GTIN: 4046548063479
Rope for rope pull switch PSEN rs. Rope diameter 3 mm / sheath diameter 4 mm. PVC sheath, red. 50 m roller.

On request
PSEN rs rope d3/d4 100m
570315
GTIN: 4046548063486
Rope for rope pull switch PSEN rope. Rope diameter 3 mm / sheath diameter 4 mm. PVC sheath, red. 100 m roller.

On request
PSEN rsm turnbuckle
570316
GTIN: 4046548104950
Turnbuckle for PSENrope mini, M6x60

On request
PSEN rsm rope clamp
570319
GTIN: 4046548104981
Rope clamp for PSENrope mini

On request
PSEN rsm rope thimble
570318
GTIN: 4046548104974
Rope thimble for PSENrope mini, radius 4

On request

Save basket

Create a new order or get an individual offer

Select intended use