text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
33 Products found
PSSu E F DI OZ 2-T
314220
GTIN: 4046548049176
PSSu, electronic module, failsafe, digital inputs and outputs, 1 input, 1 test pulse output 0.25 A, 1 output, 2 A, dual-pole, shortcircuit-proof, overload-proof, free from feedback, for increased environmentalrequirements.

On request
PSSu E F 4DO 0.5-T
314210
GTIN: 4046548049152
PSSu, electronic module, failsafe, digital inputs and outputs, 4outputs, 0.5 A, single-pole, positive-switching, short circuit-proof,overload-proof, free from feedback, for increased environmental requirements.

On request
PSSu E F AI I-T
314260
GTIN: 4046548051285
PSSu, electronic module, failsafe, analogue inputs and outputs, 1 input,0 - 25.59 mA, dual-pole, differential input, resolution 12 Bit, forincreased environmental requirements.

On request
PSSu E F AI U-T
314265
GTIN: 4046548051292
PSSu, electronic module, failsafe, analogue inputs and outputs, 1 input,- - 10.24 - 10.23 V, dual-pole, differential input, resolution 13 Bit, forincreased environmental requirements.

On request
PSSu E F 4DI-T
314200
GTIN: 4046548049145
PSSu, electronic module, failsafe, digital inputs and outputs, 4 inputs, 2 test pulse outputs 0.25 A, for increased environmental requirements.

On request
PSSu E F 2DO 2-T
314215
GTIN: 4046548049169
PSSu, electronic module, failsafe, digital inputs and outputs, 2outputs, 2 A, single-pole, positive-switching, short circuit-proof,overload-proof, free from feedback, for increased environmental requirements.

On request
PSSu E F 2DOR 8-T
314225
GTIN: 4046548049183
PSSu, electronic module, failsafe, digital inputs and outputs, 2outputs, relay contacts, 8 A, N/O, potential-free, for increased environmental requirements.

On request
PSSu E F 2DO 2
312215
GTIN: 4046548018608
PSSu, electronic module, failsafe, digital inputs and outputs, 2outputs, 2 A, single-pole, positive-switching, short-circuit proof,overload-proof, free from feedback.

On request
PSSu E F DI OZ 2
312220
GTIN: 4046548018592
PSSu, electronic module, failsafe, digital inputs and outputs, 1 input, 1 test pulse output 0.25 A, 1 output, 2 A, dual-pole, short-circuitproof, overload-proof, free from feedback.

On request
PSSu E F 4DI
312200
GTIN: 4046548018622
PSSu, electronic module, failsafe, digital inputs and outputs, 4 inputs, 2 test pulse outputs 0.25 A.

On request
PSSu E F AI U
312265
GTIN: 4046548018554
PSSu, electronic module, failsafe, analogue inputs and outputs, 1 input,- - 10.24 - 10.23 V, dual-pole, differential input, resolution 13 Bit.

On request
PSSu E F 2DOR 8
312225
GTIN: 4046548018585
PSSu, electronic module, failsafe, digital inputs and outputs, 2outputs, relay contacts, 8 A, N/O, potential-free.

On request
PSSu E F AI I
312260
GTIN: 4046548018561
PSSu, electronic module, failsafe, analogue inputs and outputs, 1 input,0 - 25.59 mA, dual-pole, differential input, resolution 12 Bit.

On request
PSSu E F 4DO 0.5
312210
GTIN: 4046548018615
PSSu, electronic module, failsafe, digital inputs and outputs, 4outputs, 0.5 A, single-pole, positive-switching, short-circuit proof,overload-proof, free from feedback.

On request
PSSu E F INC
312280
GTIN: 4046548061260
PSSu, electronic module, failsafe, counter, 2 operating modes, configurable, 1 input, incremental encoder, differential signal RS422, resolution 32 Bit.

On request
PSSu E F ABS SSI
312275
GTIN: 4046548061253
PSSu, electronic module, failsafe, counter, 1 input, absolute encoder SSI encoder, differential signal RS422, resolution 32 Bit, 7 transmission rates, 62.6 - 1500 kHz.

On request
PSSu E F 4DI-R
315200
GTIN: 4046548066180
PSSu, electronic module, failsafe, digital inputs and outputs, 4 inputs, 2 test pulse outputs 0.25 A, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
PSSu E F AI U-R
315265
GTIN: 4046548067842
PSSu, electronic module, failsafe, analogue inputs and outputs, 1 input, - 10.24 - 10.23 V, dual-pole, differential input, resolution 13 Bit, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
PSSu E F 4DO 0.5-R
315210
GTIN: 4046548067798
PSSu, electronic module, failsafe, digital inputs and outputs, 4 outputs, 0.5 A, single-pole, positive-switching, short-circuit proof, overload-proof, free from feedback, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
PSSu E F AI I-R
315260
GTIN: 4046548067828
PSSu, electronic module, failsafe, analogue inputs and outputs, 1 input, 0 - 25.59 mA, dual-pole, differential input, resolution 12 Bit, potential-free, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use