Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"401111","name":"PIT en1.0a-5m-s","price":"0.00","currency":"THB","category":["A0600","A0600B0600","00104002147083","0010400214708380K3"]}
Actual product may vary
PIT en1.0a-5m-s
Product ID: 401111
Enabling switch, 3 levels, 1 signal contact, 6-core cable (5 m) with
open end.
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval | CE |
Self-monitored | nein |
Technical data
Relay outputs
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Voltage AC15 safety cont. | 125 |
Max. current AC15 safety cont. | 0.3 |
Voltage DC13 safety cont. | 30 |
Max.current DC12 safety cont. | 1 |
Environmental data
Ambient temperature |
0
50 |
Protection type, housing |
Mechanical data
Length cable | 5 |
Material of cable insulation 1 | PUR |
Mounting position | any |
Connection type | 5m Kabel |
Housing material lower section | PP |
Height dimension | 125 |
Width dimension | 45 |
Depth dimension | 45 |
Diameter | 45 |
Net weight | 361 |
Gross weight | 388 |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85371098 |
UNSPSC 25 | 32131023 |
EAN-Code | 4046548065145 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371238 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002571 |
Volume | 0 |