Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8176852","name":"PMCprimo C. spare part plug X40","price":"0.00","currency":"SGD","category":["A0800","A0800B0800","00107002297009","0010700229700980F6"]}

Actual product may vary
PMCprimo C. spare part plug X40
Product ID: 8176852
Replacement connector for the controller card PMCprimo C at the
interface X40.
Phase-out article
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Technical data
Electrical data
Rated current | 10 A |
Environmental data
Ambient temperature | 0 - 40 °C |
Clearance & creepage dist. to | EN 60664-1 |
Overvoltage category | III / II |
Mechanical data
Shape of connector type 1 | straight |
Contact surfaces material 1 | Tin-plated |
Contact surfaces material 3 | Tin-plated |
Approvals for connector 1 | UL94 V-0 |
Net weight | 8 g |
Gross weight | 10 g |
Environment
RoHS conformity | yes |
REACh compliance | Contains no SVHC substances |
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242092 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC002584 |
UNSPSC 25 | 39122331 |
GTIN | 4046548088540 |
Volume | 0.172 dm3 |
Harmonized System Code | 85366990 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |