text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
Planned server maintenance work on 08/21/2025 between 07:20 AM (CET) and 08:45 AM (CET). Short-term failures are possible. Please save your shopping carts or postpone your planned activities.

PNOZ s60 100-240VACDC 3n/o 1n/c 6so

Product ID: 750601
PNOZsigma voltage monitoring relay, for applications up to PL e and SIL CL 3, UB = 100 - 240 V AC/DC, outputs: 3 N/O, 1 N/C, 6 auxiliaryoutputs, width: 90 mm, plug-in screw terminals, expansion with P...  More

Item

Save basket

Create a new order or get an individual offer

Select intended use

PNOZsigma voltage monitoring relay, for applications up to PL e and SIL CL 3, UB = 100 - 240 V AC/DC, outputs: 3 N/O, 1 N/C, 6 auxiliaryoutputs, width: 90 mm, plug-in screw terminals, expansion with PNOZsigma contact expansions.

Approval P_ZULASSUNG_CE  
P_ZULASSUNG_CCC  
P_ZULASSUNG_UKCA  
P_ZULASSUNG_cULus Listed  
P_ZULASSUNG_TÜV  
P_ZULASSUNG_EAC (Eurasian)  
 
Purpose of U1 P_VERSORG_U_ZWECK_1_Device Supply  
Supply voltage (V) 100 - 240  V
Type of supply voltage U1 P_VERSORG_U_ART_1_AC/DC  
Power consumption AC 10.5  
Power consumption DC 8  
Meas. circ. frequ. range (Hz) 50  
60  
Number of inputs 6  
Number of semicond. outputs 6  
Tolerance ext. volt. DC S/C P_HALBL_TOLERANZ_UB_EXT_DC_-20 %/+20 %  
Galv. isol. n/safe SC O P_HI_HLA_TRENNUNG_GALVAN_ja  
Short circ. prot. n/safe S/C O P_HI_HLA_KURZSCHLUSSFEST_ja  
Signal level at 1 n/safe S/C O P_HI_HLA_SIGNALPEGEL_HIGH_UB - 2,5 V DC bei 0,05 A  
Utilisation cat. AC/DC1 stand. P_SCHALTVERMOEGEN_NACH_EN 60947-4-1  
Voltage AC1 safety cont. 250  
Max. current AC1 safety cont. 6  
Voltage DC1 safety cont. 24  
Max. current DC1 safety cont. 6  
Utilisation cat. AC15/DC13sta. P_SCHALTVERMOEGEN_13_NACH_EN 60947-5-1  
Voltage AC15 safety cont. 230  
Max. current AC15 safety cont. 3  
Voltage DC13 safety cont. 24  
Safety contacts: AC at UL P_SCHALT_SI_AC_UL_U_B_250 V AC G.U. (same polarity)  
Safety contacts: pilot duty P_SCHALT_SI_UL_PD_R300, B300 for NO contact only  
Relay contact material P_KONT_MAT_AgCuNi  
Addit. contact details relay P_KONT_MAT_ZUSATZ_+ 0,2 µm Au  
Climatic suitability to ... P_KLIMA_EN 60068-2-2  
P_KLIMA_EN 60068-2-1  
P_KLIMA_EN 60068-2-78  
P_KLIMA_EN 60068-2-14  
Ambient temperature -10 - 55  °C
Humidity rating P_FEUCHTE_WERT_93 % r. F. bei 40 °C  
Condensation permitted? P_BETAUUNG_unzulässig  
EMC to standard ... P_EMV_NORM_EN 60255-26  
P_EMV_NORM_EN 61326-3-1  
Vibration to standard ... P_UMW_SCHWING_EN 60255-21-1  
Test severity class vibration P_PRUEFSCHAERFEKLASSE_SCHWING_Klasse 1  
Test severity class shock P_PRUEFSCHAERFEKLASSE_SCHOCK_Klasse 1  
Earthquake to standard 1 P_ERDBEBEN_NORM_1_EN 60255-21-3  
Test severity class earthquake P_PRUEFSCHAERFEKLASSE_ERDBEBEN_Klasse 0  
Test severity class cont.shock P_PRUEFSCHAERFEKLASSE_D_SCHOCK_Klasse 1  
Clearance & creepage dist. to P_LUFT_KRIECH_STRECK_EN 60255-27  
Overvoltage category P_LUFT_KRIECH_UEBERSPG_III  
Pollution degree clear.&creep. P_LUFT_KRIECH_VERSCHM_2  
Protection type, mounting P_SCHUTZ_EINBAU_IP54  
Protection type, housing P_SCHUTZ_GEHAEU_IP20  
Terminal protection type P_SCHUTZ_KLEM_IP20  
Mounting position P_EINBAULAGE_beliebig  
Housing material lower section P_GEHAEUSE_MAT_U_PC  
Housing material front plate P_GEHAEUSE_MAT_F_PC  
Housing material upper part P_GEHAEUSE_MAT_O_PC  
Connection terminal P_ANSCHLUSS_KLEMME_Schraubklemme  
Terminal style P_ANSCHLUSS_KLEMME_ART_steckbar  
Flex. cond. c/s AWG info P_QUER_1L_AWG_24 - 12 AWG  
Height dimension 98  mm
Width dimension 90  mm
Depth dimension 120  mm
Net weight 655  g
Gross weight 665  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions yes  
RoHS except.s acc. to direct. 7a  
7c I  
REACh compliance contains min. 1 SVHC-substance  
REACh included substances Lead  
%-part of the pollutant > 0,1  
CAS No. 7439-92-1  
SCIP entry available yes  
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27371801  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000019  
ETIM Reference Feature EC001438  
UNSPSC 25 39122205  
GTIN 4046548086126  
Volume 0.857  dm3
Harmonized System Code 85364900  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1