text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
18 Products found
PCOM sec br2
311502
PCOM, SecurityBridge, VPN server to build a VPN tunnel, supports X.509 certificates, 2 RJ45 ports, USB port, 1 digital i ...

On request
PCOM sec br1
311501
PCOM, SecurityBridge, VPN server to build a VPN tunnel, supports X.509 certificates, 2 RJ45 ports, USB port, 1 digital i ...

On request
Stripping Tool
380070
Tool for fast and multi-stage stripping of Ethernet and SafetyNET p cables, PU 1 set.

On request
PSSnet GW1 MOD-EtherCAT
311601
PSSnet, gateway, standard, protocol converter between Modbus/TCP Server and EtherCAT Slave, supports CANopen over EtherC ...

On request
PSSnet GW1 MOD-CAN
311602
PSSnet, gateway, protocol converter between ModBus/TCP and CANopen, supports CiA 301 V4.2.0, for use with PSS controller ...

On request
RevPi DO
Z9000014
Digital expansion module DO for the base module RevPi Core / RevPi Core 3, housing dimensions (H x W x D): 96 x 22.5 x 1 ...

On request
RevPI AIO
Z9000015
Analogue expansion module AIO for the base module RevPi Core / RevPi Core 3, housing dimensions (H x W x D): 96 x 22.5 x ...

On request
KUNBUS-GW Profibus
Z9000008
Modular gateway PROFIBUS, communication module for the base module RevPi Core / RevPi Core 3, a max. of two different co ...

On request
RevPi DI
Z9000013
Digital expansion module DI for the base module RevPi Core / RevPi Core 3, housing dimensions (H x W x D): 96 x 22.5 x 1 ...

On request
RevPi DIO
Z9000012
Digital expansion module DIO for the base module RevPi Core / RevPi Core 3, housing dimensions (H x W x D): 96 x 22.5 x ...

On request
KUNBUS-GW Profinet-IRT
Z9000007
Modular gateway PROFINET IRT, communication module for the base module RevPi Core / RevPi Core 3, a max. of two differen ...

On request
KUNBUS-GW EtherCAT
Z9000010
Modular gateway EtherCAT, communication module for the base module RevPi Core / RevPi Core 3, a max. of two different co ...

On request
KUNBUS-GW Ethernet/IP
Z9000009
Modular gateway Ethernet/IP, communication module for the base module RevPi Core / RevPi Core 3, a max. of two different ...

On request
RevPi Con M­Bus ext. module 868 MHz
Z9000019
The RevPi Con M-Bus can be used to equip the RevPi Connect with 868 MHzWireless M-Bus. On the front of the expansion mod ...

On request
RevPi Con M­Bus VHP ext. module 169 MHz
Z9000018
The RevPi Con M-Bus VHP can be used to equip the RevPi Connect with 169MHz Wireless M-Bus. On the front of the expansion ...

On request
RevPi Con CAN extension module
Z9000020
The RevPi Con CAN can be used to equip the RevPi Connect with CAN bus . On the top, the module has a 4-pin connector to ...

On request
Connector for CON Bridge Module
Z9000021
Jumper for ConBridge to connect the individual Revolution Pi modules. Only suitable for RevPi Connect in connection with ...

On request
GW Connector for Modular Gateways
Z9000016
Jumper for PiBridge to connect the individual Revolution Pi modules. Universally suitable for all Revolution Pi base and ...

On request

Save basket

Create a new order or get an individual offer

Select intended use