text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PMCprimo C. spare part plug X40

Product ID: 8176852
Replacement connector for the controller card PMCprimo C at the interface X40.

Phase-out article


Item

On request

Save basket

Create a new order or get an individual offer

Select intended use

 
Rated current 10  A
Ambient temperature 0 - 40  °C
Clearance & creepage dist. to EN 60664-1  
Overvoltage category III / II  
Shape of connector type 1 straight  
Contact surfaces material 1 Tin-plated  
Contact surfaces material 3 Tin-plated  
Approvals for connector 1 UL94 V-0  
Net weight 8  g
Gross weight 10  g
 
RoHS conformity yes  
REACh compliance Contains no SVHC substances  
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27242092  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000024  
ETIM Reference Feature EC002584  
UNSPSC 25 39122331  
GTIN 4046548088540  
Volume 0.172  dm3
Harmonized System Code 85366990  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1