text.skipToContent text.skipToNavigation
닫기 

귀하는 Pilz International 웹 사이트에 있습니다.



국가를 선택해 주세요
국가 콘텐츠를 보려면 국가를 선택하십시오.
17개 제품이 발견됨
PNOZ s1 24VDC 2 n/o
750101
GTIN: 4046548025705
PNOZsigma safety relay (standalone), inputs: 1-channel wiring wiring, manual/automatic start, outputs: 2 N/O, 1 SC, UB 24 V DC, width: 12.5 mm, plug-in screw terminals, monitoring of E-STOP, safety gates.

요청
PNOZ s1 C 24VDC 2 n/o
751101
GTIN: 4046548025576
PNOZsigma safety relay (standalone), inputs: 1-channel wiring wiring, manual/automatic start, outputs: 2 N/O, 1 SC, UB 24 V DC, width: 12.5 mm, plug-in spring-loaded terminals, monitoring ofE-STOP , safety gates.

요청
PNOZ s2 24VDC 3 n/o 1 n/c
750102
GTIN: 4046548025699
PNOZsigma safety relay (standalone), inputs: 1-channel wiring wiring without detection of shorts across contacts, manual/automaticstart, outputs: 3 N/O, 1 N/C, 1 SC, UB 24 V DC, width: 17.5 mm, plug-in screw terminals, monitoring of E-STOP, safety gates.

요청
PNOZ s2 C 24VDC 3 n/o 1 n/c
751102
GTIN: 4046548025569
PNOZsigma safety relay (standalone), inputs: 1-channel wiring without detection of shorts across contacts, manual/automaticstart, outputs: 3 N/O, 1 N/C, 1 SC, UB 24 V DC, width: 17.5 mm, plug-in spring-loaded terminals, monitoring of E-STOP, safety gates.

요청
PNOZ s3 24VDC 2 n/o
750103
GTIN: 4046548025682
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, manual/automatic start, outputs: 2 N/O, 1 SC, UB 24 V DC, width: 17.5 mm, plug-in plug-in terminals of screw type, monitoring of E-STOP, safety gates, light guard.

요청
PNOZ s3 C 24VDC 2 n/o
751103
GTIN: 4046548025552
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, manual/automatic start, outputs: 2 N/O, 1 SC, UB 24 V DC, width: 17.5 mm, plug-in spring-loaded terminals, monitoring of E-STOP, safety gates, lightguard.

요청
PNOZ s4 24VDC 3 n/o 1 n/c
750104
GTIN: 4046548025675
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, manual/automatic start, outputs: 3 N/O, 1 N/C, 1 SC, UB 24 V DC, width: 22.5 mm, plug-in screw terminals, monitoring of E-STOP, safety gates, light guard.

요청
PNOZ s4 48-240VACDC 3 n/o 1 n/c
750134
GTIN: 4046548025606
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O,1 N/C, 1 SC, UB 48 - 240 V AC/DC, width: 22.5 mm, plug-in screw terminals, monitoring of E-STOP, safety gates.

요청
PNOZ s4 (10pcs.)
750904
GTIN: 4046548090802
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, manual/automatic start, outputs: 3 N/O, 1 N/C, 1 SC, UB 24 V DC, width: 22.5 mm, plug-in screw terminals, monitoring of E-STOP, safety gates, light guard. PU = 10 pieces.

요청
PNOZ s4 C (10pcs.)
751904
GTIN: 4046548090697
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O,1 N/C, 1 SC, UB = 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals, monitoring of E-STOP, safety gates, PU = 10 pieces.

요청
PNOZ s4 C 24VDC 3 n/o 1 n/c
751104
GTIN: 4046548025545
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, manual/automatic start, outputs: 3 N/O, 1 N/C, 1 SC, UB 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals, monitoring of E-STOP, safety gates, lightguard.

요청
PNOZ s4 C 24VDC 3 n/o 1 n/c coated
751184
GTIN: 4046548079210
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O,1 N/C, 1 SC, UB = 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals, monitoring of E-STOP, safety gates, coated version.

요청
PNOZ s4 C 48-240VACDC 3 n/o 1 n/c
751134
GTIN: 4046548025477
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O,1 N/C, 1 SC, UB = 240 V AC, width: 22.5 mm, plug-in spring-loaded terminals, monitoring of E-STOP, safety gates.

요청
PNOZ s4.1 24VDC 3 n/o 1 n/c
750124
GTIN: 4046548054217
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, manual/automatic start, outputs: 3 N/O, 1 N/C, 1 SC, UB = 24 V DC, width: 22.5 mm, plug-in screw terminals, monitoring of E-STOP, safety gates, light curtain, furnaces in accordance with EN 50156-1.

요청
PNOZ s4.1 48-240VACDC 3 n/o 1 n/c
750154
GTIN: 4046548054224
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O,1 N/C, 1 SC, UB = 48 - 240 V AC/DC, width: 22.5 mm, plug-in screw terminals, monitoring of E-STOP, safety gates.

요청
PNOZ s4.1 C 24VDC 3 n/o 1 n/c
751124
GTIN: 4046548054231
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O,1 N/C,, UB = 24 V DC, width: 22.5 mm, plug-in spring-loaded terminals, monitoringof E-STOP, safety gates, furnaces in accordance with EN 50156-1.

요청
PNOZ s4.1 C 48-240VACDC 3 n/o 1 n/c
751154
GTIN: 4046548054248
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O,1 N/C, 1 SC, UB = 48 - 240 V AC/DC, width: 22.5 mm, plug-in spring-loaded terminals, monitoring of E-STOP, safety gates.

요청

장바구니 저장

새로운 주문을 시작합니다 또는 개별 견적서를 작성합니다.

용도 선택