text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
86 Products found
USB Memory 512MB
779213
GTIN: 4046548083859
USB memory, 512 MB, for PNOZ m B1, base unit PNOZmulti 2.

On request
Chipcard 1 piece 32kB
779211
GTIN: 4046548009057
PNOZmulti chip card, 1 piece, 32 kB.

On request
PSS Conv USB / RS 232
305160
GTIN: 4046548020106
Adapter for implementing the USB interface on RS232.

On request
Set4 Spring Terminals
751016
GTIN: 4046548083873
Set of spring-loaded terminals for PNOZ m B1, base unit, smallcontrollers PNOZmulti 2.

On request
PNOZ mo4p Set plug in screw terminals
793536
GTIN: 4046548007787
Plug-in screw terminals, PNOZ mo4p, PNOZ mo5p, 1 set.

On request
PNOZ mi1p/mi2p/mo1p screw terminals
793400
GTIN: 4046548007800
1 set of plug-in screw terminals, PNOZ mi1p, PNOZ mi2p, PNOZ mo1p, PNOZ mo3p, PNOZ ml1p.

On request
PNOZ mc1p Set plug in screw terminals
793700
GTIN: 4046548007756
Plug-in screw terminals, PNOZ mc1p, PNOZ ma1p, 1 set.

On request
PNOZ msi1Bp Adapter Si/He 25/25 5,0m
773839
GTIN: 4046548058161
Adapter for PNOZ ms1p / PNOZ ms2p for Siemens/Heidenhain encoder,25-pin, 5 m, cable outlet right-hand side, for Siemens Heidenhain.

On request
PNOZ msi1Bp Adapter Si/He 25/25 2,5m
773841
GTIN: 4046548048414
Adapter for PNOZ ms1p / PNOZ ms2p for Siemens/Heidenhain encoder,25-pin, 2.5 m, cable outlet right-hand side, for Siemens Heidenhain.

On request
PNOZ msi1Ap Adapter Si/He 25/25 2,5m
773840
GTIN: 4046548048407
Adapter for PNOZ ms1p / PNOZ ms2p for Siemens/Heidenhain encoder, 2.5 m.

On request
PNOZ msi3Ap Adapter Si/He 15/15 2,5m
773842
GTIN: 4046548048421
Adapter for PNOZ ms1p / PNOZ ms2p for Siemens/Heidenhain encoder,15-pin, 2.5 m, cable outlet left-hand side for Siemens Heidenhain.

On request
PNOZ msi11p Adapter Cable 1,5m
773855
GTIN: 4046548001532
Adapter cable speed monitor, RJ45 connector and open end, for PNOZ msXp and PNOZ s30, 1.5 m.

On request
PNOZ msi5p Adapter Bos/Rex 15/15 2,5m
773857
GTIN: 4046548001518
Adapter cable speed monitor, RJ45 connector and 15-pin encoder connection, for PNOZ msXp and PNOZ s30, 2.5 m, for Bosch Rexroth.

On request
PNOZ msi S25
773872
GTIN: 4046548043761
Universal adapter, 25-pin D-Sub, for PNOZ msXp, PNOZ s30, PNOZmulti 2 speed monitor and PSS motion monitoring.

On request
PNOZ msi15p  Adapter Tendo 15/15 2,5m
773874
GTIN: 4046548048063
Adapter cable speed monitor, RJ45 connector and 15-pin encoder connection, for PNOZ msXp and PNOZ s30, 2.5 m, for PMCtendo.

On request
PNOZ msi6p Adapter Elau 9/9 7,5m
773859
GTIN: 4046548001495
Adapter cable speed monitor, RJ45 connector and 9-pin encoderconnection, for PNOZ msXp and PNOZ s30, 7.5 m, for ELAU. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
PNOZ msi10p Adapter Cable 2,5m
773854
GTIN: 4046548001549
Adapter cable speed monitor, RJ45 connector and open end, for PNOZ msXp and PNOZ s30, 2.5 m.

On request
PNOZ msi5p Adapter Bos/Rex 15/15 1,5m
773858
GTIN: 4046548001501
Adapter cable speed monitor, RJ45 connector and 15-pin encoder connection, for PNOZ msXp and PNOZ s30, 1.5 m, for Bosch Rexroth. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
PNOZ msi16p Adapter Baumuell 15/15 2,5m
773867
GTIN: 4046548025439
Adapter cable speed monitor, RJ45 connector and 15-pin encoder connection, for PNOZ msXp and PNOZ s30, 2.5 m, for Baumüller. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

On request
PNOZ msi6p Adapter Elau 9/9 2,5m
773860
GTIN: 4046548001488
Adapter cable speed monitor, RJ45 connector and 9-pin encoderconnection, for PNOZ msXp and PNOZ s30, 2.5 m, for ELAU.

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use