Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"773716","name":"PNOZ mc7p CC-Link 2","price":"0.00","currency":"EUR","category":null}
Actual product may vary
PNOZ mc7p CC-Link 2
Product ID: 773716
GTIN: 4046548069068
Configurable safe small controllers, PNOZmulti Classic, fieldbus module, CC-Link.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Configurable safe small controllers, PNOZmulti Classic, fieldbus module, CC-Link. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
General data
| Approval |
CE
UKCA cULus Listed EAC (Eurasian) |
Technical data
Electrical data
| Purpose of UINT1 | Module supply |
| Voltage type of UINT1 | DC |
| Tolerance of UINT. Module | -2 %/+2 % |
Fieldbus interface
| Fieldbus interface | CC-Link V1.10 |
| Fieldbus device type | Slave |
| Perm. fieldbus station address | 0 ... 63d |
| Selectable transmission rates |
2.5 MBit/s
5 MBit/s 625 kBit/s 10 MBit/s 156 kBit/s |
| Connection fieldbus | 5-pin Combicon plug-in connect |
| Galv. isolation fieldbus | Yes |
| Test voltage | 500 V AC |
Environmental data
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature |
0
60 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard |
EN 60068-2-30
EN 60068-2-78 |
| Humidity rating | 93 % r. h. at 40 °C |
| Condensation permitted? | Not permitted |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... | EN 61131-2 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 15g |
| Clearance & creepage dist. to | EN 61131-2 |
| Overvoltage category | III |
| Pollution degree clear.&creep. | 2 |
| Protection type standard | EN 60529 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
| Terminal protection type |
Potential separation
| Potential isolation 1 between | Fieldbus and module |
| Type of potential isolation 1 | Functional insulation |
Mechanical data
| Mounting position | horizontal on top hat rail |
| DIN-rail dimensions | 35 x 7.5 EN 50022 |
| Housing material lower section | PPO UL 94 V0 |
| Housing material front plate | ABS UL 94 V0 |
| Height dimension | 94 |
| Width dimension | 22.5 |
| Depth dimension | 122 |
| Net weight | 110 |
| Gross weight | 160 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242208 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC001423 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548069068 |
| Volume | 0.438 dm3 |
| Harmonized System Code | 85389091 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
