text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PMCprimo 16+.00/0/0/0/3

Product ID: 8166685
GTIN: 
Controller-based Motion Control system Standard bus systems: Ethernet, Modbus and 2 x CANopen, Software option: Motion Generator.

This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.


Approval CE  
 
Purpose of U1 Module supply  
Supply voltage (V) 24  V
Type of supply voltage U1 DC  
Purpose of U2 Periphery supply  
Supply voltage U2 24  V
Type of supply voltage U2 DC  
Number of analogue inputs 2  
Type of analogue inputs Voltage  
Resolution of analogue inputs 12  Bit
Number of digital inputs 16  
U input to EN 61131-2 Type 1 24 V DC  
Number of analogue outputs 2  
Type of analogue outputs Voltage  
Resolution, analogue outputs 12  Bit
Number of Ethernet interfaces 1  
Number of CANopen interfaces 2  
Number of RS 232 interfaces 1  
Number of MODBUS interfaces 1  
Height dimension 280  mm
Width dimension 64  mm
Depth dimension 181  mm
Net weight 2000  g
Gross weight 2100  g