Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8166685","name":"PMCprimo 16+.00/0/0/0/3","price":"0.00","currency":"AUD","category":null}
PMCprimo 16+.00/0/0/0/3
Product ID: 8166685
GTIN:
Controller-based Motion Control system Standard bus systems: Ethernet,
Modbus and 2 x CANopen, Software option: Motion Generator.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval | CE |
Technical data
Electrical data
| Purpose of U1 | Module supply |
| Supply voltage (V) | 24 V |
| Type of supply voltage U1 | DC |
| Purpose of U2 | Periphery supply |
| Supply voltage U2 | 24 V |
| Type of supply voltage U2 | DC |
Analog inputs
| Number of analogue inputs | 2 |
| Type of analogue inputs | Voltage |
| Resolution of analogue inputs | 12 Bit |
Inputs
| Number of digital inputs | 16 |
| U input to EN 61131-2 Type 1 | 24 V DC |
Analogue outputs
| Number of analogue outputs | 2 |
| Type of analogue outputs | Voltage |
| Resolution, analogue outputs | 12 Bit |
Ethernet interface
| Number of Ethernet interfaces | 1 |
CANopen interface
| Number of CANopen interfaces | 2 |
Serial interface
| Number of RS 232 interfaces | 1 |
MODBUS
| Number of MODBUS interfaces | 1 |
Mechanical data
| Height dimension | 280 mm |
| Width dimension | 64 mm |
| Depth dimension | 181 mm |
| Net weight | 2000 g |
| Gross weight | 2100 g |