text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSS u2 ES 4AI U

Product ID: 328500
PSS u2, electronic module, standard, 4 inputs, voltage, 3 measuring ranges: -12.8 - 12.8 V, -6.4 - 6.4 V, -3.2- 3.2 V, dual-pole, differential input, resolution 16 Bit, currentlimitation per input, po...  More

Item

On request

Save basket

Create a new order or get an individual offer

Select intended use

PSS u2, electronic module, standard, 4 inputs, voltage, 3 measuring ranges: -12.8 - 12.8 V, -6.4 - 6.4 V, -3.2- 3.2 V, dual-pole, differential input, resolution 16 Bit, currentlimitation per input, potential isolation, 2 data formats, 5 integral evaluation functions per input: Scaling, moving average 0.1 - 20 ms, monitoring to NAMUR NE43, monitoring of 4 areas, monitoring of 8 threshold values, 1-row, terminal blocks PSS u2 T 16 required (not supplied with the system).

Approval CE  
UKCA  
cULus Listed  
Application range Standard  
 
Number of analogue inputs 4  
Type of analogue inputs Spannung  
Analog input signal type 1 Differenzeingang  
Analog input Signal range 1 -12,8 V - +12,8 V  
Analog input signal type 2 Differenzeingang  
Analog input Signal range 2 -6,4 V - +6,4 V  
Analog input signal type 3 Differenzeingang  
Analog input Signal range 3 -3,2 V - +3,2 V  
Type of input filter RC-Filter  
1. Ordnung  
Value least signif. bit U-Me 97,65625 µV (-3,2 V - +3,2 V)  
195,3125 µV (-6,4 V - +6,4 V)  
390,625 µV (-12,8 V - +12,8 V)  
Resolution of analogue inputs 16  
Monotony without error codes Ja  
Conversion method analog i/p sukzessive Approximation  
Max.processing.time analog i/p tEingangsfilter + 0,1 ms  
Potential isol. Analogue input ja  
Climatic suitability to ... EN 60068-2-30  
EN 60068-2-2  
EN 60068-2-1  
EN 60068-2-78  
EN 60068-2-14  
Ambient temperature standard EN 60068-2-14  
Ambient temperature -25 - 60  °C
UL spec. ambient temperature UL 61010  
Ambient temp. with UL -25 - 60 °C  
Storage temperature standard EN 60068-2-1/-2  
Climatic suitability standard EN 60068-2-78  
Humidity rating 93 % r. h. at 40 °C  
Condensation permitted? Not permitted  
Perm. operating height ASL 2000 m  
EMC to standard ... EN 12015  
EN 12016  
EN 61131-2 (Zone B)  
Vibration to standard ... EN 60068-2-6  
Acc. shock to standard1 150 m/s²  
Clearance & creepage dist. to EN 61131-2  
Overvoltage category II  
Pollution degree clear.&creep. 2  
Protection type standard EN 60529  
Protection type, mounting
Protection type, housing IP20  
Potential isolation 1 between Anal. Eing. und Module Supply  
Type of potential isolation 1 Funktionsisolierung  
Potential isolation 2 between Anal. Eing. und Periph. Supply  
Type of potential isolation 2 Funktionsisolierung  
Potential isolation 3 between Periphery und Module Supply  
Type of potential isolation 3 Funktionsisolierung  
Housing material PC  
Terminal style steckbar  
Height dimension 110.8  mm
Width dimension 12.5  mm
Depth dimension 72.5  mm
Net weight 36  g
Gross weight 52  g
 
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27242601  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000024  
ETIM Reference Feature EC001599  
UNSPSC 25 39122331  
GTIN 4046548072280  
Volume 0.270  dm3
Harmonized System Code 85389091  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1  
 

Optional accessories

PSS u2 A LA E1 (10 pcs.)
PSS u2 A LA E1 (10 pcs.) 328913
PSS u2, accessories, labelling strips, for labelling brackets of electronic modules, short version, 23.5 x 10.5 mm, PU 10 x DIN A4sheets.
PSS u2 A LA E2 (10 pcs.)
PSS u2 A LA E2 (10 pcs.) 328914
PSS u2, accessories, labelling strips, for labelling brackets of electronic modules, long version, 103 x 10.5 mm, PU 10 x DIN A4 sheets.
PSS u2 A LC E2 (10 pcs.)
PSS u2 A LC E2 (10 pcs.) 328911
PSS u2, accessories, labelling bracket, for electronic modules, long version, 103 x 10.5 mm, PU 10 pieces.
PSS u2 A LC T3 (10 pcs.)
PSS u2 A LC T3 (10 pcs.) 328912
PSS u2, accessories, labelling bracket, for terminal block, 61 x 11.5mm, PU 10 pieces.
PSS u2 T 16 (10 pcs.)
PSS u2 T 16 (10 pcs.) 328851
PSS u2, accessories, terminal block for electronic modules, 16-pin, spring-loaded connection, PU 10 piece.
PSS u2 A CE E (10 pcs.)
PSS u2 A CE E (10 pcs.) 328860
PSS u2, accessories, coding elements for electronic modules, PU 10pieces.
PSS u2 B 4
PSS u2 B 4 328810
PSS u2, accessories, module carrier, for electronic modules, 4 slots, width 50.1 mm, height 107 mm, note the mounting distances.
PSS u2 B 1
PSS u2 B 1 328811
PSS u2, accessories, module carrier, for electronic modules, 1 slot,width 12.6 mm, height 107 mm, note the mounting distances.
PSS u2 A LC E1 (10 pcs.)
PSS u2 A LC E1 (10 pcs.) 328910
PSS u2, accessories, labelling bracket, for electronic modules, short version, 23.5 x 10.5 mm, PU 10 pieces.
PSS u2 T 16 (5 x 10 pcs.)
PSS u2 T 16 (5 x 10 pcs.) 328852
PSS u2, accessories, terminal block for electronic modules, 16-pin, spring-loaded connection, PU 50 piece.
PSS u2 A SH 4 (10 pcs.)
PSS u2 A SH 4 (10 pcs.) 328820
PSS u2, accessories, shield connection element, for head modules, powersupply modules and module carriers, 4 connections, 4-row, width 50 mm, overall height mounted system approx. 120 mm, note the mounting distances, mechanical locking on top hat rail, PU 10 pieces.

Obligatory accessories

PSS u2 T 16 (1 pc.)
PSS u2 T 16 (1 pc.) 328850
PSS u2, accessories, terminal block for electronic modules, 16-pin, spring-loaded connection, PU 1 piece.