Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8C000035","name":"PMC SI6A162Z/EC 2x 12A","price":"1989.7","currency":"GBP","category":["A0800","A0800B0810","00107002267166","0010700226716680UG"]}

Actual product may vary
PMC SI6A162Z/EC 2x 12A
Product ID: 8C000035
Multi-axis PMC SI6 drive controller
Technical data at 3 x 400 V AC:
Nominal output current: 2x 12 A @ 4kHz / 2x 10 A @ 8kHz.
Imax: 210% for 2s / 250% for 2s.
Apparent power: 2x 8.3 KVA.
Without brake ... More
Your Price
£1,989.70
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Multi-axis PMC SI6 drive controller Technical data at 3 x 400 V AC: Nominal output current: 2x 12 A @ 4kHz / 2x 10 A @ 8kHz. Imax: 210% for 2s / 250% for 2s. Apparent power: 2x 8.3 KVA. Without brake resistor. Option: Without Safety module technology, with EtherCat.
General data
Approval |
UL Listed
CE UKCA |
Technical data
Electrical data
Supply voltage U2 | 24 V |
Type of supply voltage U2 | DC |
Rated output current (4kHz)[A] | 2 x 12 A |
Rated output current (8kHz)[A] | 2 x 10 A |
Safety function STO
Safety function, technology | Z= ohne Sicherheitstechnik |
Power section
Max.output current (4kHz)[%/s] | 210%@2s |
Max.output current (8kHz)[%/s] | 250%@2s |
CPU
PMCexpansion firmware | EC = EtherCAT |
Inputs
Number of digital inputs | 8 |
Environmental data
Ambient temperature | 0 - 45 °C |
Cooling type | Built-in fan |
Protection type, housing | IP20 |
Mechanical data
Height dimension | 343 mm |
Width dimension | 65 mm |
Depth dimension | 286 mm |
Net weight | 4820 g |
Gross weight | 6240 g |
Environment
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27023101 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC001857 |
UNSPSC 25 | 39121007 |
GTIN | 4046548100358 |
Volume | 0 dm3 |
Harmonized System Code | 85044085 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |
Obligatory accessories

PMC SI6A162 terminal set (Z/U/Y/X)
8C000030
Terminal set for drive controllers SI6A162Z, SI6A162U, SI6A162Y,
SI6A162X
£80.14