Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"402312","name":"PIT oe 1S-L1-M12/4","price":"70.31","currency":"GBP","category":["A0600","A0600B0600","00104002147167","0010400214716780VK"]}
PIT oe 1S-L1-M12/4
Product ID: 402312
GTIN:
Illuminated pushbutton with 4-pin M12 connection, 1 N/O, installationsize:
22.3 mm. Coloured disks not included.
Item
Your Price
£70.31
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |