Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"314192","name":"PSSu E F PS2-T","price":"957.0","currency":"DKK","category":["A0400","A0400B0450","00102002087017","0010200208701780HS"]}
Actual product may vary
PSSu E F PS2-T
Product ID: 314192
GTIN: 4046548068511
PSSu, electronic module, failsafe, supply voltage, infeed module
supply 24 V DC 1 A buffered (20 ms), infeed periphery supply 24 V
DC 10 A, infeed C-rail 10 A, for increased environmental requirements.
Item
Your Price
Kr.957.00
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PSSu, electronic module, failsafe, supply voltage, infeed module supply 24 V DC 1 A buffered (20 ms), infeed periphery supply 24 V DC 10 A, infeed C-rail 10 A, for increased environmental requirements.
General data
| Approval |
CE
UKCA cULus Listed KOSHA EAC (Eurasian) TÜV |
| Application range | Standard/failsafe |
Technical data
Electrical data
| Purpose of U1 | Module supply |
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 7 |
| Purpose of U2 | Periphery supply |
| Supply voltage U2 |
24
24 |
| Type of supply voltage U2 | DC |
| Tolerance of U2 | -30 %/+25 % |
| Pot. isolation UINT1 to U2 | |
| Potential isolation U1 to U2 | |
| Purpose of UINT1 | int. system voltage |
| Tolerance of UINT1 | -2 %/+3 % |
| Max. curr. contin. oper. UINT1 | 1 |
| Bridge U-interrupt UINT1 stan. | EN 61131-2 |
| UINT1 short circuit proof | Yes |
Environmental data
| Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-2 EN 60068-2-1 EN 60068-2-78 EN 60068-2-14 |
| Ambient temperature |
-40
70 |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | 93 % r. h. at 40 °C |
| Condensation permitted? | Briefly |
| Perm. operating height ASL | 5000 m |
| EMC to standard ... |
EN 61131-2
EN 61000-6-2 EN 61000-6-4 |
| Vibration to standard ... | EN 60068-2-6 |
| Broad band noise to | EN 60068-2-64 |
| Acc. shock to standard1 | 150 m/s² |
| Acc. shock to standard2 | |
| Clearance & creepage dist. to | EN 61131-2 |
| Overvoltage category | II |
| Pollution degree clear.&creep. | 2 |
| Protection type standard | EN 60529 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
| Terminal protection type |
Mechanical data
| Housing material lower section | PC |
| Housing material front plate | PC |
| Housing material code | PA |
| Terminal style | plug-in |
| Height dimension | 76 |
| Width dimension | 25.2 |
| Depth dimension | 60.2 |
| Net weight | 51 |
| Gross weight | 60 |
| Name of coding element | B |
| Colour of coding element | Yellow |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. |
7a
7c I |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances |
Lead
Lead oxide |
| %-part of the pollutant | > 0,1 |
| CAS No. |
7439-92-1
1317-36-8 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242611 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC002583 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548068511 |
| Volume | 0.146 dm3 |
| Harmonized System Code | 85044095 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Obligatory accessories
PSSu BS-R 2/8 S-T
314654
PSSu, basismodul, til spændingsforsyningsmoduler, tilførsel Module
Supply, tilførsel Pheriphery Supply, tilførsel C-skinne, 2 rækker,
4 tilslutningsniveauer, 8 klemmer, skruetilslutning, til øgede
miljøkrav. Kun til opfriskning af spændingsforsyningen og til
dannelse af potentialgrupper!
PSSu BS-R 2/8 C-T
314655
PSSu, basismodul, til spændingsforsyningsmoduler, tilførsel Module
Supply, tilførsel Pheriphery Supply, tilførsel C-skinne, 2 rækker,
4 tilslutningsniveauer, 8 klemmer, fjederkrafttilslutning, til øgede
miljøkrav. Kun til opfriskning af spændingsforsyningen og til
dannelse af potentialgrupper!
Optional accessories
PSSu A ET (10 pcs.)
312900
PSSu, end angle for top hat rail, plastic version, black, PU 10
pieces, packed in a neutral carton with marking sticker.
Kr.61.00
PSSu A ETM (2 pcs.)
312901
PSSu, end angle for top hat rail, metal version, for strong mechanical
stress, PU 2 pieces.
Kr.158.00
PSSu A ET PE (10 pcs.)
312949
PSSu, jordingsklemme til DIN-skinne, PE-tilslutning, plastudførelse,
grøn-gul, pakke med 10 stk., pakket i neutral æske med
mærkningsetiketter.
PSSu A LA0 (10 x 108 pcs.)
312958
PSSu, laser-printbare tekststrimler til PSSu/PSS4000 hoved-,
elektronik- og kompaktmoduler MED SKILLELINJE, pakke med 10 stk. (10xDIN A4-
ark med hver 4x 27 = 108 etiketter, totalt 1080 etiketter), pakket i
genlukkelig plastpose med mærkningsetiketter.
PSSu A LA0.1 (10 x 108 pcs.)
312967
PSSu, laser-printbare tekststrimler til PSSu/PSS4000 hoved-,
elektronik- og kompaktmoduler UDEN SKILLELINJE, pakke med 10 stk. (10xDIN A4-
ark med hver 4x 27 = 108 etiketter, totalt 1080 etiketter), pakket i
genlukkelig plastpose med mærkningsetiketter.
Kr.989.00
