Compare 0
Video tutorials
Czech Republic | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN Kabel Gerade/cable straightplug 30m

533141
PSEN Kabel Gerade/cable straightplug 30m
Cable 30 m, connector female M8, 4-pin, straight outlet and free cable end.

On request
On request
Availability
Quantity
Available from
Certifications: cULus Listed
Shielding: No
Number of conductors: 4
Rated current: 4.0 A
Length cable: 30.00 m
Conductor cross section: 0,25
Pollution degree: 3
Drag capacity: Yes
Protection type, housing: IP67
Gross weight: 819 g
Net weight: 805 g
Ambient temperature: -25 - 80 °C

Please wait while data is being loaded

Please wait while data is being loaded