Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8176475","name":"Cable Power PROplug>ACplug1:L15mQ4,0BRSK","price":"0.00","currency":"CHF","category":["A0800","A0800B0810","00107002267074","0010700226707480N8"]}
Actual product may vary
Cable Power PROplug>ACplug1:L15mQ4,0BRSK
Product ID: 8176475
Cable for PMCprotego and motor with connector design assembled on both
sides with connector <> round connector 8-pin No. of wires and
cross section (4 x 4 + (2 x 1,5)) Trailing, length: 15 m.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85444290 |
UNSPSC 25 | 26121603 |
EAN-Code | 4046548066159 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27023291 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC002025 |