Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"328835","name":"µSD Card 512MB industrial","price":"0.00","currency":"CAD","category":["A0400","A0400B0450","00102002097088","0010200209708880IP"]}
Actual product may vary
µSD Card 512MB industrial
Product ID: 328835
GTIN: 4046548085983
PSS u2, accessories, microSD memory card, 512 MB, industrial version,
for PSS u2 head modules.
Product has been discontinued. Successor / alternative: 328836
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. |
7a
7c I |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances |
Lead
Lead oxide |
| %-part of the pollutant | > 0,1% |
| CAS No. |
7439-92-1
1317-36-8 |
| WEEE classification (08/2018) | 6 small IT-/communic. device |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 19150702 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000041 |
| ETIM Reference Feature | EC001068 |
| UNSPSC 25 | 43202005 |
| GTIN | 4046548085983 |
| Volume | 0.024 dm3 |
| Harmonized System Code | 85235110 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
