Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"620100","name":"PITsign replacement bulb","price":"0.00","currency":"CAD","category":["A0600","A0600B0600","00104002157031","0010400215703180EZ"]}
Actual product may vary
PITsign replacement bulb
Product ID: 620100
PITsign replacement incandescent light 7 W for PITsi1.1 and PITsi1.2.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 7 W |
Mechanical data
Net weight | 7 g |
Gross weight | 9 g |
Commercial data
Harmonized System Code | 85392998 |
UNSPSC 25 | 39121534 |
EAN-Code | 4046548002591 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27149190 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000035 |
ETIM Reference Feature | EC002750 |
Volume | 0.022 |