Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"A3000004","name":"IndustrialPI AIO","price":"0.00","currency":"BRL","category":["A0400","A0400B0460","00102002417144","0010200241714480XC"]}
Actual product may vary
IndustrialPI AIO
Product ID: A3000004
GTIN: 4046548110111
Expansion module for the IndustrialPI 4, 6 input channels, 2
output channels for current, voltage, RTDs, output voltage ranges: ±10
V, ±11 V, ±5 V, ± 5.5 V, 0…10 V, 0…11 V, 0…5 V, 0…5.5 V,
output current ranges: 0 … 20 mA, 0 … 24 mA, 4 … 20 mA,
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Expansion module for the IndustrialPI 4, 6 input channels, 2 output channels for current, voltage, RTDs, output voltage ranges: ±10 V, ±11 V, ±5 V, ± 5.5 V, 0…10 V, 0…11 V, 0…5 V, 0…5.5 V, output current ranges: 0 … 20 mA, 0 … 24 mA, 4 … 20 mA,
General data
| Approval | CE |
Technical data
Environmental data
| Ambient temperature | -30 - 55 °C |
| Protection type, housing | IP20 |
Mechanical data
| Housing material | Plastic |
| Height dimension | 96 mm |
| Width dimension | 22.5 mm |
| Depth dimension | 110.5 mm |
| Net weight | 115 g |
| Gross weight | 121 g |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 19200192 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC001413 |
| GTIN | 4046548110111 |
| Volume | 0.483 dm3 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
