Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"6K000007","name":"PSEN mlm actuator a","price":"0.00","currency":"BRL","category":["A0100","A0100B0120","00106002227174","0010600222717480VV"]}
Actual product may vary
PSEN mlm actuator a
Product ID: 6K000007
GTIN: 4046548105933
Actuator a, for safety guard locking device PSENmlock mini, sidemounting,
external attachment
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
| Sensor principle | Transponder |
| unit type | Actuator |
Technical data
Environmental data
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 30g |
| Protection type, housing | IP67 |
Mechanical data
| Net weight | 175 |
| Gross weight | 175 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272603 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002593 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548105933 |
| Volume | 0 dm3 |
| Harmonized System Code | 85389099 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
