Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"630830","name":"PSEN op3.3 Reflex NO/NC M12","price":"0.00","currency":"BRL","category":["A0100","A0100B0130","00106002197040","0010600219704080GT"]}
Actual product may vary
PSEN op3.3 Reflex NO/NC M12
Product ID: 630830
GTIN: 4046548082074
Reflected light sensor with N/O / N/C outputs for use as a mutingsensor,
supply voltage 24 V, connector M12, 4-pin. Please note
that a reflector (630323) must be ordered separately.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
| Approval |
CE
cULus Listed |
| Operating range (m) |
0
9 |
Technical data
Electrical data
| Supply voltage (V) |
10
30 |
Optical data
| Used wavelength range | 640 nm |
Environmental data
| Ambient temperature |
-10
55 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 30g |
| Protection type, housing | IP67 |
Times
| Reaction time |
0.5
0.5 |
Mechanical data
| Housing material | ABS |
| Height dimension | 50 |
| Width dimension | 66 |
| Depth dimension | 18 |
| Net weight | 30 |
| Gross weight | 78 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272792 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC003015 |
| UNSPSC 25 | 46171620 |
| GTIN | 4046548082074 |
| Volume | 0.614 dm3 |
| Harmonized System Code | 90319000 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
