Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"402302","name":"PIT m3.2p terminal set spring load","price":"0.00","currency":"BRL","category":["A0600","A0600B0600","00104002147075","0010400214707580NE"]}
Actual product may vary
PIT m3.2p terminal set spring load
Product ID: 402302
GTIN: 4046548069143
PITmode connector set for electronic operating mode selector switch PITm3.2p.
Consisting of 1 x 5-pin and 1 x 12-pin female connector strip in
spring force version. Cable outlet straight.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27371292 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002024 |
| UNSPSC 25 | 39111609 |
| GTIN | 4046548069143 |
| Volume | 0 dm3 |
| Harmonized System Code | 85369010 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
