Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PNOZ s1 24VDC 2 n/o"
PNOZsigma safety relay (standalone), inputs: 1-channel wiring
wiring, manual/automatic start, outputs: 2 N/O, 1 SC, UB 24 V
DC, width: 12.5 mm, plug-in screw terminals, monitoring of
E-STOP, safety gates.
€154.50
PNOZsigma safety relay (standalone), inputs: 1-channel wiring
wiring, manual/automatic start, outputs: 2 N/O, 1 SC, UB 24 V
DC, width: 12.5 mm, plug-in spring-loaded terminals, monitoring ofE-STOP
, safety gates.
€154.50
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, manual/automatic
start, outputs: 2 N/O, 2 N/O t-d (t = 0.04 - 300 s), 1 SC, UB = 24 V DC,
width: 22.5 mm, plug-in screw terminals, monitoring of E-STOP,
safety gates, light curtain.
€358.00
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, manual/automatic
start, outputs: 2 N/O, 1 SC, UB 24 V DC, width: 17.5 mm, plug-in
plug-in terminals of screw type, monitoring of E-STOP, safety gates,
light guard.
€189.34
PNOZsigma contact expansion, outputs: 2 N/O, 1 SC, UB 24 V DC, width
12.5 mm, plug-in screw terminals, contact block for contact expansion
in connection with safety-related control components.
€140.46
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, manual/automatic
start, outputs: 2 N/O, 2 N/O t-d (t = 0.04 - 300 s), 1 SC, UB = 24 V DC,
width: 22.5 mm, plug-in spring-loaded terminals, monitoring of E-STOP,
safety gates, light curtain.
€358.00
PNOZsigma safety relay (standalone), inputs: 1/2-channel
wiring with/without detection of shorts across contacts, outputs: 2 N/O,2 N/O t-d (t = 0.04
- 300 s), 1 SC, UB = 24 V DC, width: 22.5 mm, plug-in
spring-loaded terminals, monitoring of E-STOP, safety gates, coated
version.
€414.08
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, manual/automatic
start, outputs: 2 N/O, 1 SC, UB 24 V DC, width: 17.5 mm, plug-in
spring-loaded terminals, monitoring of E-STOP, safety gates, lightguard.
€189.34
PNOZsigma contact expansion, outputs: 2 N/O, 1 SC, UB = 24 V DC, width:
12.5 mm, plug-in spring-loaded terminals, expansion module for expansion
in connection with safety-related control components.
€140.46
PNOZsigma, 2x relay expansion module for connection to PNOZ s30,
PNOZ mm0.1p and PNOZ mm0.2p, 2 separate controls for each 3 N/O
+ 1 N/C, plug-in screw terminals.
€251.13
PNOZsigma safety relay (standalone), inputs: 1/2-channel
wiring with/without detection of shorts across contacts,manual/automatic
start, outputs: 2 N/O, 2 N/O t-d (t = 0.04 - 300 s), 1 SC, UB = 48 - 240V
AC/DC, width: 22.5 mm, plug-in screw terminals, monitoring of E-
STOP, safety gates, light curtains.
€372.13
PNOZsigma, 2x relay expansion module for connection to PNOZ s30,
PNOZ mm0.1p and PNOZ mm0.2p, 2 separate controls for each 3 n/o
+ 1 n/c, plug-in spring-loaded terminals.
€251.13
PNOZsigma safety relay (standalone), inputs: 1/2-channel
wiring with/without detection of shorts across contacts, outputs: 2 N/O,2 N/O t-d (t = 0.04
- 300 s), 1 SC, UB = 48 - 240 V AC/DC, width: 22.5 mm, plug-in
spring-loaded terminals, monitoring of E-STOP, safety gates.
€372.13
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 7 N/O, 2 N/C,2 SC
automatic/manual/monitored start and automatic start with
start-up test, UB 24 V AC/ DC, width: 90 mm, screw terminals integrated,
monitoring of E-STOP, safety gates.
€510.89
PNOZsigma safety relay (standalone), inputs:
incremental encoder, proximity switch, outputs: 2 N/O, 2 N/C, UB: 24 -240 V
AC/DC, width: 45 mm, monitoring of standstill, speed,
speed range, position, direction, analogue voltage (track S),
display handling push & turn, plug-in screw terminals, expansion with
PNOZsigma contact expansion.
€954.35
PNOZsigma safety relay (standalone), inputs: 2-channel wiring,
wiring, 1 N/O, 1 N/C per pushbutton, outputs: 3 N/O, 1 N/C, 1 SC, UB 24V DC,
width: 22.5 mm, plug-in screw terminals, two-hand control relay
simultaneity monitoring with two-hand pushbutton.
€414.08
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, manual/automatic
start, outputs: 3 N/O, 1 N/C, 1 SC, UB 24 V DC, width: 22.5 mm, plug-in
screw terminals, monitoring of E-STOP, safety gates, light guard.
€245.69
PNOZsigma safety relay (standalone), inputs: 2-channel
wiring with detection of shorts across contacts, 1 N/O per pushbutton,outputs: 3 N/O, 1 N/C,
1 SC, UB 24 V DC, width: 22.5 mm, plug-in screw terminals,
two-hand control relay, simultaneity monitoring with
two-hand pushbutton, E-STOP; safety gates.
€245.69
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, manual/automatic
start, outputs: 3 N/O, 1 N/C, 1 SC, UB = 24 V DC, width: 22.5 mm,
plug-in screw terminals, monitoring of E-STOP, safety gates,
light curtain, furnaces in accordance with EN 50156-1.
€273.62
PNOZsigma contact expansion, outputs: 4 N/O, 1 N/C, UB 24 V DC, width:
17.5 mm, plug-in screw terminals, contact block for contact expansion
in connection with safety-related control components.
€161.44
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer