You searched for "PNOZ s1 24VDC 2 n/o"
620020
GTIN: 4046548002607
PITsign muting lamp in accordance with EN 61496 including incandescentlamp and
wall mounting, permanent light with option for monitoring, UB = 24 V DC/ 7
W / 500 mA, 2 semiconductor outputs for function monitoring, protectiontype
housing: IP65, diameter: 100 mm, height: 138.5 mm, signal lamp for
Muting operation.
On request
Available soon
Available ex-stock
On request
620010
GTIN: 4046548002614
PITsign muting lamp including incandescent lamp and wall mounting, UB =24 V DC
/ 5 W / 300 mA, protection type housing: IP65, diameter: 100 mm, height:
138.5 mm, signal lamp for muting mode.
On request
Available soon
Available ex-stock
On request