Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PNOZ s1 24VDC 2 n/o"
PNOZsigma safety relay (standalone), inputs: 1/2-channel
wiring with/without detection of shorts across contacts,manual/automatic
start, outputs: 2 N/O, 2 N/O t-d (t = 0.04 - 300 s), 1 SC, UB = 48 - 240V
AC/DC, width: 22.5 mm, plug-in screw terminals, monitoring of E-
STOP, safety gates, light curtains.
€372.13
PNOZsigma safety relay (standalone), inputs: 1/2-channel
wiring with/without detection of shorts across contacts, outputs: 2 N/O,2 N/O t-d (t = 0.04
- 300 s), 1 SC, UB = 48 - 240 V AC/DC, width: 22.5 mm, plug-in
spring-loaded terminals, monitoring of E-STOP, safety gates.
€372.13
PNOZsigma safety relay (standalone), inputs: 1/2-channel
wiring with/without detection of shorts across contacts, outputs: 3 N/O,1 N/C, 1 SC, UB
48 - 240 V AC/DC, width: 22.5 mm, plug-in screw terminals, monitoring of
E-STOP, safety gates.
€259.70
PNOZsigma safety relay (standalone), inputs: 1/2-channel
wiring with/without detection of shorts across contacts, outputs: 3 N/O,1 N/C, 1 SC, UB
= 48 - 240 V AC/DC, width: 22.5 mm, plug-in screw terminals,
monitoring of E-STOP, safety gates.
€287.75
PNOZsigma safety relay (standalone), two-hand control relay,
inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 1 SC, UB =48 - 240
V AC/DC, width: 22.5 mm, plug-in screw terminals,
simultaneity monitoring with two-hand pushbutton.
€428.10
PNOZsigma safety relay (standalone), two-hand control relay,
inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 1 SC, UB =48 - 240
V AC/DC, width: 22.5 mm, plug-in screw terminals,
simultaneity monitoring with two-hand pushbutton.
€259.70
Safety relay (standalone), inputs: 1/2-channel wiring
without detection of shorts across contacts, outputs: 3 N/O
automatic/manual/monitored start, UB 24 V AC/DC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, safety gates.
€403.24
PNOZsigma safety relay (standalone), inputs: 1/2-channel
wiring with/without detection of shorts across contacts, outputs: 3 N/O,1 N/C, 1 SC, UB
= 240 V AC, width: 22.5 mm, plug-in spring-loaded terminals,
monitoring of E-STOP, safety gates.
€259.70
PNOZsigma safety relay (standalone), inputs: 1/2-channel
wiring with/without detection of shorts across contacts, outputs: 3 N/O,1 N/C, 1 SC, UB =
48 - 240 V AC/DC, width: 22.5 mm, plug-in spring-loaded terminals,
monitoring of E-STOP, safety gates.
€287.75
PNOZsigma safety relay (standalone), two-hand control relay,
inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 1 SC, UB =48 - 240
V AC/DC, width: 22.5 mm, plug-in spring-loaded terminals,
simultaneity monitoring with two-hand pushbutton.
€428.10
PNOZsigma safety relay (standalone), two-hand control relay,
inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 1 SC, UB =48 - 240
V AC/DC, width: 22.5 mm, plug-in spring-loaded terminals,
simultaneity monitoring with two-hand pushbutton.
€259.70
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC,
automatic/monitored start, UB 24 V AC/DC, width: 45 mm, plug-in
screw terminals, monitoring of E-STOP, safety gates.
€256.98
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC,
automatic/monitored start, UB 24 V AC/DC, width: 45 mm, plug-in
spring-loaded terminals, monitoring of E-STOP, safety gates.
€262.76
Safety relay (standalone), inputs: 1/2-channel wiring
without detection of shorts across contacts, outputs: 2 N/O,automatic/manual start,
UB 24 V AC/DC, width: 22.5 mm, screw terminals integrated, monitoring
of E-STOP, safety gates.
€194.93
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O
automatic/manual/monitored start, UB 24 V AC/DC, width: 22.5
mm, plug-in screw terminals, monitoring of E-STOP, safety gates.
€193.24
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 2 N/O, automatic/manual start, UB 24 V AC/DC, width:
22.5 mm, screw terminals integrated, monitoring of E-STOP,
safety gates.
€155.01
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O
automatic/manual/monitored start, UB 24 V AC/DC, width: 22.5
mm, plug-in screw terminals, monitoring of E-STOP, safety gates.
€259.96
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O,
monitored start, UB 24 V
AC/DC, width: 22.5 mm, screw terminals integrated, monitoring of E-STOP
, safety gates.
€185.92
Safety relay (standalone), inputs: 1/2-channel wiring
with detection of shorts across contacts, outputs: 2 N/O,automatic/monitored start, UB = 24 V
AC/DC, width: 22.5 mm, screw terminals integrated, monitoring of E-STOP
, safety gates.
€193.24
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O,automatic/manual
start, UB 24 V AC/DC, width: 22.5 mm, screw terminals integrated,
monitoring of E-STOP, safety gates.
€185.92
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer