Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PNOZ s1 24VDC 2 n/o"
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of:
E-STOP pushbutton with contact block, 2 N/C, 1 N/O, terminals
(screw type).
€50.60
PITestop, contact block, 2 N/C, 1 N/O, terminals (screw type).
€14.86
PITestop, contact block, 1 N/C, 1 N/O, terminal (screw type).
€9.94
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of:
E-STOP pushbutton with contact block, 2 N/C, terminals (screw type).
€45.68
PITestop, contact block, 2 N/C, terminal (screw type).
€9.94
PITestop, contact block, 1 N/O, terminal (screw type).
€5.77
PITestop, contact block, 1 N/C, terminal (screw type).
€5.89
PITestop, contact block, 1 N/C, terminal (screw type).
€5.77
PITestop, contact block, 1 N/C, 1 N/O, with spring-loaded terminals.
€18.19
PITjog manually operated control device, 2 installed pushbuttons (each
N/C / N/O) and 1 blind plug, connection via 10-pin coiled cable
with open end, cable length: 5 m.
€475.39
PITestop, contact block, 1 N/O, with spring-loaded terminals.
€5.77
PITestop, contact block, 2 N/C, terminal (screw type).
€19.64
PITestop, E-STOP/contact block set, consisting of E-STOP pushbuttonwithout
logo and contact block, 2 N/C, terminals (screw type).
€32.67
PITestop, E-STOP/contact block incl. slimline surface mount housing,non-
modular set for rail mounting consisting of E-STOP pushbutton small
and contact block, 2 N/C, with M12 connection 5-pin.
€103.28
PITestop, E-STOP/contact block incl. slimline surface mount housing,non-
modular set for rail mounting consisting of E-STOP pushbutton small
and contact block with monitoring, 2 N/C, with spring-loaded terminals.
€83.76
PITgatebox (pushbutton unit), housing with E-STOP (2 NC), 2 illuminated
pushbuttons (per 1 NO), key switch (2 NO), 12‑pin M12
male connector, incl. colour cap set
€209.26
PITgatebox (pushbutton unit), housing with E-STOP (2 NC), 2 illuminated
pushbuttons (per 1 NO), 1 selection switch (2 NO), 12‑pin M12 maleconnector,
incl. colour cap set
€196.94
PITgatebox (pushbutton unit), housing with E-STOP (2 NC), 2 illuminated
pushbuttons (per 2 NO), 1 blind plug, 12‑pin M12 male connector, incl.
colour cap set
t
€171.32
PITgatebox (pushbutton unit), housing with E-STOP (2 NC), 3 illuminated
pushbuttons (1 NC, 2 NO), 12‑pin M12 male connector, incl.
colour cap set
€183.64
PITgatebox (pushbutton unit), housing with E-STOP with signal contact(2 NC),
2 illuminated pushbuttons (per 1 NO), 1 key switch (1 NO), 12‑
pin M12 male connector, incl. colour cap set
€209.26
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer