text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSEN b3

Product ID: 540030
Bolt for mechanical guard locking in connection with safety switch PSEN cs3.1, PSEN cs4.1, PSEN cs4.2 and PSEN ma1.4.

Item

Available soon

Your Price

€160.85

Save basket

Create a new order or get an individual offer

Select intended use

Approval -  
 
Escape release available No  
Product material Aluminium  
Galvanised steel  
Plastic  
Net weight 984  g
Gross weight 1104  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions no  
REACh compliance Contains no SVHC substances  
WEEE classification (08/2018) 0 not relevant  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27273701  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000017  
ETIM Reference Feature EC002024  
UNSPSC 25 39122205  
GTIN 4046548062175  
Volume 0  dm3
Harmonized System Code 76169990  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1  
 

Optional accessories

PSEN cs3.1 M12/8-0.15m/PSEN cs3.1  1Unit
PSEN cs3.1 M12/8-0.15m/PSEN cs3.1 1Unit 541009
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector, one actuation direction, support for SDD, IP67, switching distance 11 mm, Sao = 8 mm, Sar = 20 mm, series connection, PU = 1 piece coded switch with actuator.
€111.01
PSEN cs4.2a /PSEN cs4.1   1unit
PSEN cs4.2a /PSEN cs4.1 1unit 541211
RFiD safety switch 2 safe SC outputs, connection cable 5 m, one actuation direction, support for SDD, IP6K9K, switching distance 11mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece uniquely fully coded switch with actuator.
€160.41
PSEN cs3.1n / PSEN cs3.1   1 Unit
PSEN cs3.1n / PSEN cs3.1 1 Unit 541003
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector, one actuation direction, IP67, switching distance 11 mm, Sao = 8 mm, Sar= 20 mm, PU = 1 piece coded switch with actuator.
€109.89
PSEN cs3.1 M12/8-1.5m/PSEN cs3.1  1unit
PSEN cs3.1 M12/8-1.5m/PSEN cs3.1 1unit 541014
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector, with 1.5 m cable, one actuation direction, support for SDD IP6K9K, switching distance 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece coded switch with actuator.
€112.14
PSEN cs4.1n / PSEN cs4.1   1 Unit
PSEN cs4.1n / PSEN cs4.1 1 Unit 541103
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector, one actuation direction, IP67, switching distance 11 mm, Sao = 8 mm, Sar= 20 mm, PU = 1 piece fully coded switch with actuator. A total of 8 teach-in processes is possible.
€144.69
PSEN cs4.2n / PSEN cs4.1   1 Unit
PSEN cs4.2n / PSEN cs4.1 1 Unit 541203
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector, one actuation direction, IP67, switching distance 11 mm, Sao = 8 mm, Sar= 20 mm, PU = 1 piece fully coded switch with actuator.
€159.27
PSEN cs4.1 M12/8-0.15m/PSEN cs4.1  1Unit
PSEN cs4.1 M12/8-0.15m/PSEN cs4.1 1Unit 541109
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector, with 0.15 m cable, one actuation direction, series connection, support for SDD, IP67, switching distance 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece fully coded switch with actuator. A total of 8 teach-in processes is possible.
€145.81
PSEN cs4.2 M12/8-0.15m/PSEN cs4.1  1Unit
PSEN cs4.2 M12/8-0.15m/PSEN cs4.1 1Unit 541209
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector, with 0.15 m cable, series connection, support for SDD, IP67, switching distance 11 mm, Sao = 8 mm, Sar = 20 mm, one actuatingdirection, PU = 1 piece fully coded switch with actuator.
€160.41
PSEN cs3.1p /PSEN cs3.1   1unit
PSEN cs3.1p /PSEN cs3.1 1unit 541010
RFiD safety switch 2 safe SC outputs, 8-pin M8 male connector, one actuation direction, support for SDD, IP67, switching distance 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece coded switch with actuator.
€111.01
PSEN cs4.1p /PSEN cs4.1   1unit
PSEN cs4.1p /PSEN cs4.1 1unit 541110
RFiD safety switch 2 safe SC outputs, 8-pin M8 male connector, one actuation direction, support for SDD, IP67, switching distance 11 mm, Sao = 8 mm, Sar =20 mm, PU = 1 piece fully coded switch with actuator. A total of 8 teach-in processes is possible.
€145.81
PSEN cs3.1a /PSEN cs3.1   1unit
PSEN cs3.1a /PSEN cs3.1 1unit 541011
RFiD safety switch 2 safe SC outputs, connection cable 5 m, one actuation direction, support for SDD, IP6K9K, switching distance 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece coded switch with actuator.
€111.01
PSEN cs4.2p /PSEN cs4.1   1unit
PSEN cs4.2p /PSEN cs4.1 1unit 541210
RFiD safety switch 2 safe SC outputs, 8-pin M8 male connector, series connection, one actuation direction, support for SDD, IP67, switching distance 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece uniquely coded switch with actuator.
€160.41
PSEN cs4.1a /PSEN cs4.1   1unit
PSEN cs4.1a /PSEN cs4.1 1unit 541111
RFiD safety switch 2 safe SC outputs, connection cable 5 m, one actuation direction, support for SDD, IP6K9K, switching distance 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece fully coded switch with actuator. A total of 8 teach-in processes is possible.
€145.81