Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"311057","name":"PSS SB ACTIVE JUNCTION EXPANSION","price":"0.00","currency":"AUD","category":null}
PSS SB ACTIVE JUNCTION EXPANSION
Product ID: 311057
GTIN:
ACTIVE JUNCTION Repeater for SafetyBUS p, expansion module for
connecting 2 SafetyBUS p branches.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
cULus Listed EAC (Eurasian) |
| Application range | Failsafe |
Technical data
Electrical data
| Purpose of U1 | Module supply |
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 0.9 |
Environmental data
| Ambient temperature |
0
60 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
Mechanical data
| Connection terminal | Screw terminal |
| Terminal style | plug-in |
| Height dimension | 94 |
| Width dimension | 26.5 |
| Depth dimension | 121 |
| Net weight | 140 |
| Gross weight | 186 |
Environment
| WEEE classification (08/2018) | 6 small IT-/communic. device |
Optional accessories
PSS SB BUSCABLE0 MOVE
311071
Three-core drag chain suitable SafetyBUS p bus cable for flexible
laying in the plant. Designed for approx. 10 million alternating bends.
PSS SB BUSCABLE LC
311074
By the metre, bus/power hybrid line, PUR, yellow RAL1003, 2x0.38+2x0.24+
1x0.38, colour of the single wires: Red, white, green brown