Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"779000","name":"PNOZmulti Tool Kit","price":"0.00","currency":"AUD","category":null}
Actual product may vary
PNOZmulti Tool Kit
Product ID: 779000
GTIN: 4046548009125
Accessories package in the case consists of: Chip card 32 kB, sealPNOZmulti m1p, PU = 10 pieces, chip card reader, programming cable PNOZmulti, system manual PNOZmulti.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ cont...
More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Accessories package in the case consists of: Chip card 32 kB, sealPNOZmulti m1p, PU = 10 pieces, chip card reader, programming cable PNOZmulti, system manual PNOZmulti. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242292 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC002584 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548009125 |
| Volume | 18.720 dm3 |
| Harmonized System Code | 85234920 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
