Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"402213","name":"PIT m3 key mode 3","price":"0.00","currency":"AUD","category":["A0600","A0600B0600","00104002147075","0010400214707580NE"]}
PIT m3 key mode 3
Product ID: 402213
GTIN:
PITmode transponder key for electronic operating mode selector
switch PIT m3p. Authorisation for OM3.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
UKCA |
| Sensor principle | Transponder |
Technical data
Mechanical data
| Height dimension | 39 mm |
| Width dimension | 55 mm |
| Depth dimension | 8 mm |
| Net weight | 6 g |
| Gross weight | 8 g |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |