Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"0803091","name":"Cable Hiperface DD4plug>ACplug:L10m","price":"0.00","currency":"AUD","category":["A0800","A0800B0810","00107002267051","0010700226705180FA"]}
Actual product may vary
Cable Hiperface DD4plug>ACplug:L10m
Product ID: 0803091
GTIN: 4046548028294
Cable assembled on both sides Sub-D15 connector <> round connector
12-pin suitable for all PMC servo controllers (DD4, DD5, protego)
Length: 10 m.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. | 7a |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead oxide |
| %-part of the pollutant | > 0,1 |
| CAS No. | 1317-36-8 |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27023291 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002025 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548028294 |
| Volume | 0 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
