Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"630800","name":"PSEN op4B-2-050/1","price":"0.00","currency":"AUD","category":["A0100","A0100B0130","00106002197040","0010600219704080GQ"]}
Actual product may vary
PSEN op4B-2-050/1
Product ID: 630800
Safety light guard, Type 4, PL e, body protection, protected fieldheight
500 mm, muting function, supply voltage 24 V, connector M12,
transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin,
connectio... More
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Safety light guard, Type 4, PL e, body protection, protected fieldheight 500 mm, muting function, supply voltage 24 V, connector M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin, connection cable not supplied with the device.
General data
Approval |
CE
cULus Listed TÜV |
ESPE type | 4 |
Sensor principle | optical |
Height of protected field | 515 mm |
Resolution protection type | Body |
Operating range (m) | 0.5 - 50 m |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Optical data
Used wavelength range | 880 nm |
Semiconductor outputs
Number of OSSD outputs | 2 |
Environmental data
Ambient temperature | -10 - 55 °C |
Humidity rating | 95 % r. h. at 50 °C |
Condensation permitted? | Not permitted |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 10g |
Pollution degree clear.&creep. | 2 |
Protection type standard | EN 60529 |
Protection type, housing |
Times
Reaction time | 14 ms |
Mechanical data
Housing material upper part | Aluminium |
Height dimension | 653 mm |
Width dimension | 35 mm |
Depth dimension | 41.2 mm |
Net weight | 2600 g |
Gross weight | 3100 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classifikation (08/2018) | 4 devices (feed size >50 cm) |
Commercial data
Harmonized System Code | 90314990 |
UNSPSC 25 | 46171620 |
EAN-Code | 4046548076592 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272703 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC001832 |
Volume | 0 |
Optional accessories
PSEN op cable axial M12 4-pole 10m
630302
Connection cable, PUR, yellow RAL1003, 4-pin, socket straight M12, on
open line end, A-coded, cable length: 10m
PSEN op cable axial M12 8-p. shield. 50m
630368
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket straight
M12, on open line end, A-coded, cable length: 50m
PSEN op2.1 L-Muting Set
630820
Sensing device L-muting arm with passive reflector unit and matching
bracket on the basis light guard PSEN opXX-xx-xxx/1.
PSEN op Protective Column 4-090/1
630963
Integral mirrors for body protection resolution including PSEN op
Protective Column with a length of 165 cm for a beam distance
of 300 mm. Number of mirrors: 4. As a possible accessory, the
fixed base unit "PSEN op Protective Base" can be fastened.
PSEN op Protective Column 3-080/1
630962
Integral mirrors for body protection resolution including PSEN op
Protective Column with a length of 120 cm for a beam distance
of 400 mm. Number of mirrors: 3. As a possible accessory, the
fixed base unit "PSEN op Protective Base" can be fastened.
PSEN op cable axial M12 4-pole 3m
630300
Connection cable, PUR, yellow RAL1003, 4-pin, socket straight M12, on
open line end, A-coded, cable length: 3m
PSEN op Protective Column 2-050/1
630961
Integral mirrors for body protection resolution including PSEN op
Protective Column with a length of 100 cm for a beam distance
of 500 mm. Number of mirrors: 2. As a possible accessory, the
fixed base unit "PSEN op Protective Base" can be fastened.
PSEN op cable axial M12 4-pole 5m
630301
Connection cable, PUR, yellow RAL1003, 4-pin, socket straight M12, on
open line end, A-coded, cable length: 5m
PSEN op cable axial M12 8-p. shield. 30m
630328
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket straight
M12, on open line end, A-coded, cable length: 30m
PSEN op muting bracket kit
630824
Mounting set for fixing two muting arms to a basis
light guard of the PSEN opXX-xx-xxx/1 series.
PSEN op2.4 L-Reflector
630823
Sensor individual muting arm for basic light guard PSEN opXX-xx-xxx/1,
passive.
PSEN op2.3 L-Reflex
630822
Sensor individual muting arm for basic light guard PSEN opXX-xx-xxx/1,
active.
PSEN op2.2 T-Muting Set
630821
Sensor T-muting arm with passive reflector unit and matching
bracket on the basis light guard PSEN opXX-xx-xxx/1.
PSEN op Protective Column 4-120/1
630964
Integral mirrors for body protection resolution including PSEN op
Protective Column with a length of 165 cm for a beam distance
of 400 mm. Number of mirrors: 4. As a possible accessory, the
fixed base unit "PSEN op Protective Base" can be fastened.
PSEN op cableset
630295
Accessories PSENopt, Y-cable with connector straight M12 for PSEN op4B-T/S/L
light guard
PSEN cable M12-5sf 20m
630298
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 20m
PSEN op cable axial M12 5-pole 3m
630310
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 3m
PSEN op cable axial M12 4-pole 30m
630296
Connection cable, PUR, yellow RAL1003, 4-pin, socket straight M12, on
open line end, A-coded, cable length: 30m
PSEN op cable axial M12 5-pole 30m
630297
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 30m
PSEN op3.1 Receiver NO/NC M12
630831
Single-channel light guard / receiver with N/O / N/C outputs, for use asa
muting sensor, supply voltage 24 V, connector M12, 4-pin.
Please note that the transmitter (630832) must be ordered
separately.
PSEN op Protective Column-120/1
630952
Aluminium profile with a length of 120 cm. Combined with "PSEN opProtective
Base/1" and the matching mounting brackets "PSEN op Protective Bracket"
protection of light guards or deviating mirrors from strong
mechanical effects is achieved.
PSEN op cable axial M12 8-p. shield. 3m
630313
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket straight
M12, on open line end, A-coded, cable length: 3m
PSEN op3.3 Reflex NO/NC M12
630830
Reflected light sensor with N/O / N/C outputs for use as a mutingsensor,
supply voltage 24 V, connector M12, 4-pin. Please note
that a reflector (630323) must be ordered separately.
PSEN op Protective Column-090/1
630951
Aluminium profile with a length of 90 cm. Combined with "PSEN opProtective
Base/1" and the matching mounting brackets "PSEN op Protective Bracket"
protection of light guards or deviating mirrors from strong
mechanical effects is achieved.
PSEN op cable axial M12 8-p. shield. 5m
630314
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket straight
M12, on open line end, A-coded, cable length: 5m
PSEN op Protective Column-060/1
630950
Aluminium profile with a length of 60 cm. Combined with "PSEN opProtective
Base/1" and the matching mounting brackets "PSEN op Protective Bracket"
protection of light guards or deviating mirrors from strong
mechanical effects is achieved.
PSEN op cable axial M12 5-pole 5m
630311
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 5m
PSEN op cable axial M12 5-pole 10m
630312
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 10m
PSEN op Protective Base/1
630955
PSEN op Protective Base/1 consists of a base plate made of stainlesssteel
and 3 springs and corresponding attachment. Combined with "PSEN op
Protective Column" and the matching mounting brackets "PSEN opProtective
Bracket" a protection of light guards of deviating mirrors from
strong mechanical effects is achieved.
PSEN op Protective Column-190/1
630954
Aluminium profile with a length of 190 cm. Combined with "PSEN opProtective
Base/1" and the matching mounting brackets "PSEN op Protective Bracket"
protection of light guards or deviating mirrors from strong
mechanical effects is achieved.
PSEN op cable axial M12 8-p. shield. 10m
630315
Connection cable, PUR, yellow RAL1003, shielded, 8-pin, socket straight
M12, on open line end, A-coded, cable length: 10m
PSEN op Protective Column-165/1
630953
Aluminium profile with a length of 165 cm. Combined with "PSEN opProtective
Base/1" and the matching mounting brackets "PSEN op Protective Bracket"
protection of light guards or deviating mirrors from strong
mechanical effects is achieved.
PSEN op3.2 Emitter M12
630832
Single-channel light guard / transmitter, for use as a muting sensor,
supply voltage 24 V, connector M12, 4-pin. Please note
that the receiver (630831) must be ordered separately.
PSEN op cable M12 4-p. 0,75m L-Muting
630282
Accessories PSENopt, cable with M12 connector for L-muting, cablelength: 0.75m
PSEN op cable axial M12 5-pole 50m
630364
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on
open line end, A-coded, cable length: 50m
PSEN op cable axial M12 4-pole 50m
630362
Connection cable, PUR, yellow RAL1003, 4-pin, socket straight M12, on
open line end, A-coded, cable length: 50m