Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"570313","name":"PSEN rs pulley flex","price":"0.00","currency":"AUD","category":["A0100","A0100B0100","00106002237080","0010600223708080EE"]}

Actual product may vary
PSEN rs pulley flex
Product ID: 570313
Pulley block, rotatable.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Technical data
Environmental data
Ambient temperature | -25 - 70 °C |
Mechanical data
Height dimension | 50 mm |
Width dimension | 22 mm |
Depth dimension | 17 mm |
Net weight | 19 g |
Gross weight | 21 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classification (08/2018) | 0 not relevant |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272692 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002026 |
UNSPSC 25 | 39122205 |
GTIN | 4046548062861 |
Volume | 0.179 dm3 |
Harmonized System Code | 85389099 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |